Page 739 - MISUMI SINGAPORE Economy Series
P. 739

Nylon Coated Cam Followers



           New                                   Representative model: C-CFFRUCS8-19
           Specs
                                                  Save Up to
                                                  vs Standard Type  42%              Shipping
                                                       25.44               SGD 1 day                8
                                                                                        from


                                                 Volume Discount
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       30%          Cam Followers  Flat Belts / Rollers /
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material         Accessories
          Urethane  Cam Follower
                                 1 Hex Nut
           Nylon  SUJ2 / SUS440  (S45C·Ferroferric Oxide Protective Film)                          Pulleys  Flat Belt
                          Hex socket on head (d3-8)        Hex Socket on Head Thread (d10-20)
                                  L L                                L L                           P.699
                          4  4
                                   2dh7  2dh7                4  4     2dh7  2dh7                    Flat Belt

                         3D  3D                M  M          3D  3D                M  M            P.705


                                                                     Oil Nozzle
                                                                     Oil Nozzle
                         C1   B B                          C1    B B                                Molded Rollers  Urethane
                         C1
                                                           C1
                              B B11                              B B11
                                                                                                   P.711
          E Operating environment temperature is below 80°C (Reference)    E Grease replenishing hole is not provided for d16 or less.
                 Part Number       3Roller O.D.      Roller Width              Allowable   Allowable
               1Type       2dh7    D Selection  M x Pitch  B     B1       L      Load    Rotational Speed    Ball Rollers
                                                                                         (rpm)
                                                                                  (N)
                             3        10       3×0.5     7        8       17      238     3200
                             4        12       4×0.7     8        9       20      350     2760     P.717
                             5        13       5×0.8     9       10       23      406     2510
                             6        16       6×1.0                      28      460     2230      Followers  Cam
                                                         11      12
                             8        19       8×1.25                     32      504     1960
                                      22                                          555     1760     P.725
            C-CFFRUCS        10                10×1.0    12      13       36
                                      26                                          592     1560
                                      30                                          728     1390     Followers  Roller
                             12                12×1.5    14      15       40
                                      32                                          779     1320
                             16       35       16×1.5    18     19.5      52      840     1230     P.735
                             18       40       18×1.5    20     21.5      58      886     1080
                             20       52       20×1.5    24     25.5      66     1044     830       Threaded Bearings  Silicon Bearings
          EThe allowable load is the value at speed = 10km/h.
          Ekgf=N×0.101972                                                                          P.737
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2dh7) -  3D
                        C-CFFRUCS8     -    19
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CFFRUCS         Keyword  nylon folllower                 MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  734
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   734   735   736   737   738   739   740   741   742   743   744