Page 734 - MISUMI SINGAPORE Economy Series
P. 734

Cam Followers Crown, Hex Socket


                                                 Representative model: C-CFUA8-19
                                                  Save Up to
                                                  vs Standard Type  63%              Shipping
                                                                                        from
    8                                                   7.51               SGD 1 day
    Flat Belts / Rollers /    Cam Followers      Volume Discount     Unit Price       30%

                                                      Quantity
                                                                                       30~
                                                                       1~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
              Type     Seal Material  Accessories  With Seal          No Seal
          Standard Heavy Load  No                  L                    L
    Flat Belt   Pulleys  C-CUA  C-CUAG  Seal  SUJ2  Ferroferric Oxide   r  L  r  L   With Seal
                               1 Hex Nut
                                (S45C·
                       With
                C-CFUAG
          C-CFUA
   P.699               Seal  Protective Film)  0  -0.05    2dh7  0  -0.05       2dh7     f
                                        H   3D           M    H   3D           M
     Flat Belt                            R500  B -0.12        R500  B -0.12
                                                                     0
                                               0
          E Grease replenishing hole is not provided.
                                                                     B1
          E Operating environment temperature is below 80°C (Reference)  B1
                                                                                Basic Rated Load
   P.705            Part Number      O.D. D  Thread   Roller   B1  L  L  r  f  C (Dynamic)   Cor (Static)   Cr (Dynamic)   Cor (Static)
                                      3
                                           M ×
                                                                                       Heavy Load
                                                                             Normal
                                                 Width
                                     Roller
                                           Pitch
                                                  B
                                                                                 kN
                                                                           kN
                                                                                            kN
    Urethane    Molded Rollers  1Type  2d Tolerance h7  10  3×0.5  7 8  8 9  17  5 6  0.3  6.8  1.18  0.94  kN  2.61
                                0
                            3
                                                                                      2.5
                                -0.01
                                                                                1.64
                                                                      8.6
                                                                                      3.5
                                           4×0.7
                                                          20
                                                                           1.65
                            4
                                                                                            3.8
                                      12
                                0
                                                  9
                                                       10
                                           5×0.8
                                                                                            5.3
                            5
                                                                                      4.9
                            6
                                                          28
                                           6×1.0
                                                                      11
                                                                                 3.3
                                                                           3.15
                                                                                            6.5
                                                               8
                                      16
   P.711  Standard          10  -0.012  13  8×1.25  11  12.2  23  7.5  0.15  9.7  2.51  2.22  4.5  11.3
                                                                                 3.9
                                      19
                            8
                                                          32
                                                                                      5.4
                                                                           3.5
                                                                      13
                                                              10
                                                                                            7.9
                                0
                                                                           4.5
                                                                                 5.2
                                                                                            9.1
                                                                                      6.2
                                      22
                                                      13.2
                                                              12
                                                  12
                                                                  0.3
                                                                      15
                                                          36
                                -0.015
                                           10×1.0
          C-CUA (No Seal)
                                                                                      7.3
                                                                                 6.2
     Ball Rollers  C-CFUA (With Seal)  12  -0.018  30  12×1.5  14  15.2  40  13  0.6  20  10.9  14.1  12.8  14.6
                                                                           5.1
                                      26
                                                                                 8.4
                                                                           6.8
                                                                                      9.5
                                                                                            15.8
                                                                                       10
                                      32
                                                                                 8.9
                                                                           7.1
                                0
          Heavy Load
                                                  18
                                                                      24
                                                                                            23
                                           16×1.5
                                                      19.6
                                      35
                                                                           9.8
                            16
                                                              17
                                                          52
                                                                                15.5
                            18
                                                          58
                                                                                      14.8
                                      40
                                                              19
                                                  20
                                                                                            26.5
                                                      21.6
                                           18×1.5
                                                                      26
          C-CUAG (No Seal)
   P.717  C-CFUAG (With Seal)  20     52   20×1.5  24  25.6  66  21  1  36  16.7  29  22.6  48
                                                                           26
                                      62
                                                                                 48
                                                                                       34
                                                                                            75
                                0
                            24  -0.021  72  24×1.5  29  30.6  80  25  1.1  44  28  53  36.5  117
                                                                                            85
                                      80
                                                                                      49.5
                                           30×1.5
                            30
                                      85
    Cam    Followers  EPlease refer to MISUMI official website for the models available for sale.  35  37  100  32  53  39  77  51  123
                                                                           41
                                      90
                                                                                            129
                                                                                 83
                                                                                       52
                                     Rail Load Capacity (kN)
                                                               Normal
                Normal
                                                                                          Normal
                         Heavy Load
   P.725  3D   Maximum Allowable Load (kN)  Normal  Heavy Load  With Seal  Rotational Speed Limit (rpm)  Heavy Load  Weight (g)
                                                                     No Seal
                                                                                With Seal
           10    0.29      0.92       0.38      0.56      26320      37600       25000     4.5
                                      0.3
                            0.5
                                                                                 19000
                                                                     29600
                                                                                           7.5
                                                          20720
                                                0.72
                 0.62
           12
                                                0.8
    Roller   Followers  13  1.14  1.64  0.42    1.08      16240      23200       15000     10.5
           16
                                                                     14000
                                                                                           18.5
                                      0.86
                                                                                 3800
                                                          14000
                           2.11
                 1.69
                           4.73
                                                                     11000
                                                1.37
           19
                                                          11000
                                                                                           28.5
                                                                                 3100
                                      1.1
                 3.78
           22
                                      1.34
                                                                                           45
                                                1.67
                                                          8000
                 4.65
                                                                                 2600
                                                                      8000
                           5.81
                                                                                           60
           30
                                                                                           95
                                                2.62
                                      1.96
                  7.5
   P.735   26    13.84     9.37       1.83      2.06      5500        5500       2100      105
                                      2.19
                                                2.86
           32
                                      2.51
                                                                                           170
           35
                                                                                 1600
                           17.3
                                                                      3600
                                                3.2
                                                          3600
                                                          2900
                           26.1
                                                3.85
                 20.88
                                                                                           250
                                                                                 1400
                                      2.98
    Silicon Bearings    Threaded Bearings  52  25.68  32.1  10.32  11.83  2400  2400  1300  1608
                                                                      2900
           40
                                                7.65
                                                                                           460
                                      6.58
                  61
           62
                                                                                           770
                                                9.66
                            98
                                      8.4
                                                                      1900
                                                                                 1100
                                                          1900
                                                                                           787
           72
                            111
                  67
                                               13.62
           80
                                     11.92
                            153
                  99
           85
                 104
           90
                                     13.84
                                               15.42
                            169
                 106
                                                                                           1975
   P.737  Ekgf=N×0.101972   162      12.88     14.52      1300        1300       850       1678
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         C-CFUA8      -    19
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-CUA             Keyword  cam follower                   MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    729                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   729   730   731   732   733   734   735   736   737   738   739