Page 681 - MISUMI SINGAPORE Economy Series
P. 681

7                      Ball Bearings Plastic, POM                                                  7
 Bearings With Housings                           Save Up to     80%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: E-POM6000



                                                  vs Standard Type
                                                        1.85
                                                                                        from
 Bearings                                        Volume Discount           SGD 1 day                Bearings


                                                      Quantity      1~49      50~99      100~
 P.647                                                Discount    Unit Price   15%       30%       P.647
 Bearings With   Housings   Material         Recommended   Surface                                 Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


 P.679      Type     Body   Retainer Rolling Element  Operating Temperature  Resistivity  (Installation Diagram)  P.679
          Standard Type  POM  PA66  SUS316   -60°C~+100°C  10 6 ~10 9 Ω    c
                                                           -
                                   SUS316
                             PA66
                                             -60°C~+100°C
          Anti-Static Type Anti-Static POM
 Lock Nuts  *The parameters in the table are for reference only and are not guaranteed values.  c   Lock Nuts
 P.681                                                             D         d  dh          Ds     P.681
 Bearing Shaft     Screws                                               B                          Screws  Bearing Shaft



 P.689           Part Number        I.D. d  O.D. D  Width B  Relative Dimensions  Allowable    Allowable    Mass    P.689
                                                               Ds    dh  Rotational Speed    kgf/pcs  g
                                                                                    Load   (Reference)
                 2Bearing Part
 Pivot Pins  1Type  Number  3Function  4  Tolerance  13  Tolerance  Tolerance (min.) (max.) (max.)  1840  1.1  Pivot Pins
                                                                            rpm
                    624
                                                                     12
                                                             5
                                                                 6
                    605
                                                                 6.8
                                                                     13
                                                                            1610
                                           14
 P.691              625            5       16       5        6   7.4  14    1702     1.3    1      P.691
                    696                    15                    7.8        1610     1.0
                    606            6       17                7   8.4  16    1518     1.7
                    626                    19       6            9   17     1472     2.0    2
                    698                                         10.6  18
                    608            8       22       7        9  10.7  20    1104     2.7    4
                    628      Not           24       8            12  22     1058     3.4    5
                    6900   specified       22       6           12.6  21    920      2.0    3
                           (Standard
                    6000    Type)  10  +0.1  26   0  8   0   12  13.8  24   1012     3.7    6
          E-POM     6200                0  30  -0.1  9  -0.12   15.3  28    920      4.4    9
                             AS
                    6901  (Anti-Static     24       6           14.8  21    828      2.7    3
                    6001    Type)  12      28       8        14  15.5  26   920      4.4    7
                    6201                   32      10           16.3  30    828      4.7   12
                    6002          15                9        17  18.6                       9
                    6202                   35      11           19.4  33    736      5.4   14
                    6903          17       30       7        19  20  28     782      3.0    6
                    6003                   35      10            21  33     736      5.4
                    6904                   37       9           23.6  35    529      4.7   11
                    6004          20       42      12        22  25  38     644      8.4   22
                    6204                   47      14           26.5  43    552      9.4   33
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Bearing Part Number · 3Function)
                                   E-POM6000
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-POM             Keyword  pom bearing                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  676
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   676   677   678   679   680   681   682   683   684   685   686