Page 685 - MISUMI SINGAPORE Economy Series
P. 685

7                      Bearings With Housing T-Shaped, Lightweight, Compact                        7
 Bearings With Housings                           Save Up to     80%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: C-BGHA6900ZZ-20



                                                  vs Standard Type
                                                        5.68
                                                                                        from
 Bearings                                        Volume Discount           SGD 1 day                Bearings


                                                      Quantity         1~29            30~
 P.647                                                Discount       Unit Price       30%          P.647
 Bearings With   Housings  Material  Surface Treatment  Accessory   E  Shipping days may differ by Quantity.  (H) L1 d1 (L) (L2)  T  Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    3Height  Bearing
                                                         Part Number
                                                                      h
                            Holder
                  Holder
           Steel
                                    Spring Steel
                                                                                           8
 P.679    Bearings  Aluminum Alloy  Clear Anodized  Retaining Ring  1Type  2Bearing  20  I.D. d  34  37  49  25  11  (S) DH7  P.679
                                                             698ZZ
                                                                          8
                                                                                              19
                                                                                           10
                                                                      30
                                                                             44
                                                                      20  10  35  41  53  29  8  22
 Lock Nuts                        (L2)              C-BGHA   6901ZZ   40  12  55  44  5.5  56  32  12  10  24  Lock Nuts
                                                             6900ZZ
                                                                      30
                                                                             45
                                                                      20
                                                                                           8
                                                                             36
                                                                      30
                                                                             46
                                                                      30
                                                                             48
                                                                                           12
 P.681          1.6 d  DH7  2-d1         h±0.02  (H)         6902ZZ   40  15  56  48  60  36  10  28  P.681
                                                                             58
                                                                      40
 Bearing Shaft     Screws  T  0.02 A  (S)  L1  1.6  A  E  Dimensions in ( ) are for reference only (aluminum profiles are processed, and the appearance    Screws  Bearing Shaft
                                                                                           15
                                                                             68
                                                                      50
                                                     dimension tolerance is ±0.5mm). The specific dimensions are subject to the actual products.
                                                             Please order after selecting part number according to the selection steps 1 to 3.
                                  (L)
                                                     Example
 P.689                                               Ordering  Part Number (1Type · 2Bearing Part Number) -  3h  P.689
                                                                      C-BGHA6900ZZ        -  20
 Pivot Pins             Bearings With Housing Flanged Lightweight                                   Pivot Pins
 P.691                                           Representative model: C-BACA6900ZZ                P.691
                                                  Save Up to
                                                  vs Standard Type  78%              Shipping
                                                        5.68               SGD 1 day
                                                                                        from
                                                 Volume Discount
                                                      Quantity         1~29            30~
                                                      Discount       Unit Price       30%
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
               Material  Surface Treatment  Accessory
          Bearings  Holder  Holder  Retaining Ring
           Steel  Aluminum Alloy  Clear Anodized  Spring Steel
             No Retaining Ring      Retaining ring embedded type     With Retaining Ring
                     Counterbored                    Counterbored               Counterbored
                     Hole d1       φ 0.02 A  R       Hole d1                    Hole d1
                     Depth H1                        Depth H1                   Depth H1
                                           1.6
            (H)  DH7  1.6  d       A   (H)  D1g7  d  DH7           A  (H)     d  DH7          A
               A                                 1.6  A                      1.6  A
                 1.6  T                 0.02 A  1.6                     1.6  T1          (W)
            0.02 A                           2                     0.02 A
                                               T1            (W)
                   Part Number     Bearing  DH7 D1g7 T T1 A  Counterbored Depth Through Embedded   Please order after selecting part number
                 1Type       2Bearing   I.D. d    Hole d1  H1  Hole  type R  Ordering  according to the selection steps 1 to 2.
          C-BACA (With Retaining Ring)  698ZZ  8  19 24  31         Example  Part Number (1Type · 2Bearing Part Number)
                                                                0.3
          C-BACN (No Retaining Ring)  6900ZZ  10  22 27  8 11 35  8  4.4  5  or Less  C-BACA6900ZZ
                                               38
                                       24 30
                                    12
                              6901ZZ
          C-BACR (Retaining ring embedded type)  6902ZZ  15  28 35 9 12 45  9.5  5.4  6
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BACA            Keyword  bearing housing                MISUMI
                                                                                      Economy series
                                                                                                  680
   680   681   682   683   684   685   686   687   688   689   690