Page 690 - MISUMI SINGAPORE Economy Series
P. 690

7                   Bearing Lock Nuts R Type                                                                                                                                                           7
      Bearings With Housings                      Save Up to     73%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-RM25



                                                  vs Standard Type
                                                        6.30
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity         1~29            30~
   P.647                                              Discount       Unit Price       30%                                                                                                                 P.647
    Bearings With   Housings  Material  Hardness  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                             Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                              Body
                   Locking Pin
                                         Body
   P.679    Body  Phosphor Bronze  28~32HRC  Phosphorous Salts Plating                                                                                                                                    P.679
            SC45
     Lock Nuts                45°    45°              h                                                                                                                                                    Lock Nuts
                          t
   P.681                                       D  d  2M                                                                                                                                                   P.681
    Bearing Shaft     Screws  n-m                                                                                                                                                                         Screws  Bearing Shaft




   P.689          Part Number       n-g           0.5                                Maximum                                                                                                              P.689
                                    Thread Nominal
     Pivot Pins  1Type  2Thread Nominal M  M×Pitch    16  h     t     13   n-g-m  Tightening Torque                                                                                                        Pivot Pins
                                                                      d
                                                   D
                                                                                      (N·m)
                                        (Fine)
                           8
                                       M8×0.75
   P.691                   10          M10×1.0     18     8    1.6    15   4-3-M4      3.5                                                                                                                P.691
                           12          M12×1.0     20                 17
                           15          M15×1.0     25          1.8   21.5
                           16          M16×1.5     28                 24
                           17          M17×1.0           10     2          4-4-M5      4.5
                           20          M20×1.0     32                 28
                           25          M25×1.5     38                 34
            C-RM           27          M27×1.5     42                 38
                           30          M30×1.5     45    12     2     41   4-5-M6
                           33          M33×1.5                                          8
                           35          M35×1.5     52                 48
                           40          M40×1.5     58                 53   4-6-M6
                           45          M45×1.5     65    14    2.5    60
                           50          M50×1.5     70                 65   4-6-M8
                           55          M55×2.0     75                 69               18
                           60          M60×2.0     80    16     3     74   4-7-M8
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2M)
                          C-RM25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-RM              Keyword  bearing lock nut               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    685                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   685   686   687   688   689   690   691   692   693   694   695