Page 688 - MISUMI SINGAPORE Economy Series
P. 688

7                   Bearing Lock Nuts AN Type                                                                                                                                                          7
      Bearings With Housings                                                         Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-AN04





                                                        2.82
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings

                                                                    1~49
                                                      Quantity
   P.647                                              Discount    Unit Price  50~99      100~                                                                                                             P.647
                                                                                         30%
                                                                               15%
    Bearings With   Housings  1+2Components Material  E  Shipping days may differ by Quantity.                                                                                                            Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.679  1Unit   Classification 1Nuts for bearings 2Tooth Lock Washer for bearings                                                                                                                       P.679
               Steel
                          #45 Steel
                                          SPCC
     Lock Nuts  1Nuts for bearings  h       2Tooth Lock Washer for bearings  25°                                                                                                                           Lock Nuts
             C-AN
                                            C-ANAW
                    d
   P.681            g              30°               S1                             a                                                                                                                     P.681
    Bearing Shaft     Screws  t                    S2               V                     b                                                                                                               Screws  Bearing Shaft



   P.689                      D  M      D2  k      d1           D4  t  D3                                                                                                                                 P.689
     Pivot Pins                                         Thread Accuracy   JIS   B0211   6H (Class 2)                                                                                                       Pivot Pins



   P.691       Part Number     Nominal   1Nuts for bearings  2Tooth Lock Washer for bearings  Dim. of Tooth Lock                                                                                          P.691
                               Thread
                                                                                     Washer Mounting
                               M×Pitch                                             Groove (reference value)
               1Type     2No.  (Fine)  O.D. D  Width    g t D2  d  d1  k S1 S2 t V D3 D4  Number of   Slot Width  Slot Depth
                                                                                            b
                                                                                      a
                                                                               Teeth
                                           h
                          00  10×0.75  18         13 14  10 8.5         21 13
                                           4  3                3 3    2         9     4
                          01   12×1.0  22         17 18  12 10.5        25 17
                          02   15×1.0  25         21 21  15 13.5    1.0  28 21              2
                                           5
                          03   17×1.0  28     4   24 24  17 15.5  4 4   32 24         5
          C-AN                                  2
          (Nuts for bearings)  04  20×1.0  32  6  26 28  20 18.5        36 26   13
          C-ANAW          05   25×1.5  38         32 34  25  23         42 32              2.5
          (Tooth Lock Washer   06  30×1.5  45  7  5  38 41  30 27.5  5  5  2.5 49 38
          for bearings)
                          07   35×1.5  52  8      44 48  35 32.5        57 44
                                                                    1.2         15    7
                          08   40×1.5  58  9      50 53  40 37.5        62 50               3
                                                                  6
                          09   45×1.5  65  10  6 2.5 56 60  45 42.5  6  69 56
                                                                                17
                          10   50×1.5  70  11     61 65  50 47.5        74 61
          E C-ANAW08 and C-ANAW10 are currently not available for sale.
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                          C-AN04
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-AN              Keyword  bearing lock nut               MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    683                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   683   684   685   686   687   688   689   690   691   692   693