Page 691 - MISUMI SINGAPORE Economy Series
P. 691

7                      Precision Bearing Lock Nuts Compact                                         7
 Bearings With Housings                                                              Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: E-PSLN10





                                                        4.38
                                                                                        from
 Bearings                                        Volume Discount           SGD 5 days               Bearings

                                                                    1~49
                                                      Quantity
 P.647                                                Discount    Unit Price  50~99      100~      P.647
                                                                               15%
                                                                                         30%
 Bearings With   Housings  Material              E  Shipping days may differ by Quantity.          Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Type
                                     Surface Treatment
                    Body
 P.679     E-PSLNS  SUS304  Friction Ring  Ferroferric Oxide Protective Film                       P.679
           E-PSLN
                    S45C
                           SUS301
                                          -
 Lock Nuts                           d-0.5                            H                             Lock Nuts
                                      0
 P.681                               S±0.2  T                          h                           P.681
 Bearing Shaft     Screws                                Clamping Part      -0.5                   Screws  Bearing Shaft


 P.689                                         0                            D1 0                   P.689
 Pivot Pins                      2M        Friction Ring with                                       Pivot Pins
                                             D-0.5
                                             Daisy Seat
          ESome models have no stamp due to product size restrictions.  30°
 P.691                              Thread Nominal                                                 P.691
                  Part Number
                                       M×Pitch   O.D. D  D1   d     T     S       H      Width h
            1Type   2Thread Nominal M   (Fine)
                           8           8×0.75     16    12    13   1.5         5.3         4.3
                          10           10×0.75    18    13.5  14.4        3    5.2  ±0.3
                                                                                            4
                          12           12×1.0     22    17   18.4  1.8         5.4
                          15           15×1.0     25    21   21.4              6.5
                                                                                            5
                          17           17×1.0     28    24   24.2  1.9    4    6.4
          E-PSLN                                                                    ±0.5
          (S45C)          20           20×1.0     32    26   28.4  1.8         7.7          6
          E-PSLNS         25           25×1.5     38    32    34
          (SUS304)                                                             9.1          7
                          30           30×1.5     45    38    41    2     5
                          35           35×1.5     52    44    48              10.2  ±0.8    8
                          40           40×1.5     58    50    53              11.2          9
                          45           45×1.5     65    56    60   2.5    6   12.5         10
                                                                                    ±1.0
                          50           50×1.5     70    61    65              13.5         11
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2M)
                         E-PSLN8
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-PSLN            Keyword  precision nut                  MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  686
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   686   687   688   689   690   691   692   693   694   695   696