Page 692 - MISUMI SINGAPORE Economy Series
P. 692

7                   Eccentric Bearing Lock Nuts                                                                                                                                                        7
      Bearings With Housings                      Save Up to     64%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: E-ELN10



                                                  vs Standard Type
                                                        4.37
                                                                                        from
     Bearings                                    Volume Discount           SGD 5 days                                                                                                                      Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Type  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                 Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                       S45C
   P.679   E-ELN       SUS304  Ferroferric Oxide Protective Film                                                                                                                                          P.679
           E-ELNS
                                      -
     Lock Nuts                     S     T         2           1    2 1                                                                                                                                    Lock Nuts


   P.681                                     2M    a*  D1      2M  D2  D1     a*                                                                                                                          P.681
    Bearing Shaft     Screws                            e                                                                                                                                                 Screws  Bearing Shaft




   P.689  The eccentric thin wall is marked accordingly.  b  B  e1  B     L                                                                                                                               P.689
          ESome models have no stamp due to product size restrictions.
     Pivot Pins  1Type  2Thread   Thread Nominal    (Lower Nut) e  (Upper Nut)  b  Common to   Thickness L  per Set                                                                                        Pivot Pins
                                                        2No.2 Nut
                                           1No.1 Nut
                                                                                  Unit
              Part Number
                                                                                          Mass
                                                                     No.1 and 2
                               M×Pitch
                                 (Fine)
                                                B
                                                                                    Max.
                                                                                           (g)
                                                                      S
                                                                               Min.
                                                                           T
                                                          B
   P.691           Nominal M   10×0.75   D1 D2        D1     e1                            15                                                                                                             P.691
                      10
                                         18 13
                                                      18
                                                6         6     3.5   3         9.5  10.5
                      12       12×1.0    22 17        22                                   17
                      15       15×1.0    25 21    2.7 25     2.5                           23
                                                7         7     4.5            11.5  12.5
                      17       17×1.0    28 24        28              4                    29
          E-ELN       20       20×1.0    32 26  8     32  8     5.5        2   13.5  14.5  43
          (S45C)      25       25×1.5    38 32        38                                   72
          E-ELNS                               10         10     6              16   17.5
          (SUS304)    30       30×1.5    45 38        45              5                    103
                      35       35×1.5    52 44  11    52  11     7              18   19.5  150
                                                  4.2         4
                      40       40×1.5    58 50 12     58  12     8              17   18.5  170
                      45       45×1.5    65 56 13     65  13     9    6   2.5   19   20.5  240
                      50       50×1.5    70 61 14     70  14     10             21   22.5  285
          E Please refer to the official website of MISUMI for details of the models sold.
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2M)
                          E-ELN10
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-ELN             Keyword  eccentric nut                  MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    687                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   687   688   689   690   691   692   693   694   695   696   697