Page 689 - MISUMI SINGAPORE Economy Series
P. 689

7                      Bearing Lock Nuts F Type 60-degree Clamping                                 7
 Bearings With Housings                           Save Up to     66%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: C-FM17



                                                  vs Standard Type
                                                        6.52
                                                                                        from
 Bearings                                        Volume Discount           SGD 1 day                Bearings


                                                      Quantity         1~29            30~
 P.647                                                Discount       Unit Price       30%          P.647
 Bearings With   Housings  Material  Hardness  Surface Treatment  E  Shipping days may differ by Quantity.  Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                              Body
                                         Body
                   Locking Pin
 P.679      Body  Phosphor Bronze  28~32HRC  Phosphorous Salts Plating                             P.679
            SC45
 Lock Nuts                45°    45°                                                                Lock Nuts

 P.681                t                                   60°                         60°          P.681
 Bearing Shaft     Screws                    D  d  2M                                              Screws  Bearing Shaft




 P.689                 n-m                                                                         P.689
                                n-g             0.5  h
 Pivot Pins        Part Number          Nominal                                       Tightening    Pivot Pins
                                        Thread
                                                                                      Maximum
 P.691       1Type    2Thread Nominal M  M×Pitch    D    h      t      d     n-g-m     Torque      P.691
                                                                                        (N·m)
                                         (Fine)
                             12         M12×1.5   30     14           26
                             15         M15×1.0
                                                                             4-4-M5      4.5
                             17         M17×1.0   32                  28
                             20         M20×1.0          16
                            20-1        M20×1.5                 2
                             24         M24×1.5   38                  34     4-4-M6      8
                             25         M25×1.5
             C-FM                                        18
                             30         M30×1.5   45                  41     4-5-M6
                             35         M35×1.5   52                  48     4-5-M8
                             40         M40×1.5   58                  53
                             45         M45×1.5   65     20    2.5    60     4-6-M8      18
                             50         M50×1.5   70                  65
                             55         M55×2.0   75     22     3     69     4-7-M8
                             60         M60×2.0   80                  74
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example   Part Number (1Type · 2M)
                          C-FM17
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-FM              Keyword  bearing lock nut               MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  684
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   684   685   686   687   688   689   690   691   692   693   694