Page 686 - MISUMI SINGAPORE Economy Series
P. 686

7      Economy Series        Product Overview                                                               Product Overview                                                    Bearing Lock Nuts      7
                                                                                                                                                                                      Economy Series
      Bearings With Housings                                                       vs Standard Type             QProduct Features                                                                         Bearings With Housings  Bearings /
           Bearing Lock Nuts
    Bearings /



                                                                                    Saving
                                                                                      up to
                                                                                                                  3 grooves 3 locking screws
                                                                                                                                        4 grooves 4 locking screws
     Bearings  Economy series                                                       73 %                         Generic products on the market *   MISUMI Economy series C-RM series   Generic products on the market *  MISUMI Economy Series  Bearings
            Bearing Lock Nuts
                                                                                                                                                                          Thinner Thickness
                                                                                                                              easy installation
   P.647    Newly launched 3 new types of Lock Nuts                                                                          4 lock grooves for                             Daisy seat for                P.647
    Bearings With   Housings    tabs for optimized locking force                                                                                                                                          Housings  Bearings With
                                                                                                                                                                            better locking
            · “Compact Lock Nuts” with daisy-shaped locking
            · “Eccentric Nuts” easy to obtain the maximum
                                                                                                                           the tightening force is
   P.679      tightening force                                                                                            With 4 tightening screws,                        Improved Shape                 P.679
                                                                                                                             greatly improved
            · “Square Loosening Prevention Nuts” with 2 set                                                                                                                 Space saving
     Lock Nuts    screws to improve the tightening force                                                                                                                                                   Lock Nuts

   P.681                                                           Actual product color may be a bit different from photo.  Normal Type       60° Clamping Type            2 screws locking               P.681
                                                                                                                   C-RM
                                                                                                                                                 C-FM
    Bearing Shaft     Screws  QProduct Introduction                                                                   60° locking copper design can withstand axial        Tightening force               Screws  Bearing Shaft
                                                                                                                          MISUMI Economy series C-FM
                                                                                                                                                                             improved
   P.689       Lock Nuts AN Type             Lock Nuts R Type        Lock Nuts F Type (60-degree Clamping)              force and radial force at the same time.                                          P.689
                                                                            C-FM Series
                  C-AN Series
                                               C-RM Series
     Pivot Pins                                                                                                 QSimple Selection Method                                                                   Pivot Pins

   P.691                                                                                                                                                                                                  P.691


                                                                                                                    Large
                                                                                                                                                                      C-FM Series




                                                                      Feature: Locking copper and thread are
             Feature: Simple structure.Simultaneous   Feature: Thin, suitable for installation   designed at a 60° angle, and can                              C-RM Series
           processing of female thread and end face to   environment where thickness space is   withstand axial force and radial force at   Tightening force
                  suppress deflection              limited                                                                                    improved
                                                                              the same time
                                                                                                                                           E-BNR Series        Vibration test result: 60 minutes without falling off
               Lock Nuts Compact            Eccentric Lock Nuts      Square Loosening Prevention Nuts                                                       (Conditions: vibration frequency: 0.6cpm , acceleration: 8G)
                 E-PSLN Series                 E-ELN Series                 E-BNR Series                         Locking Force
                              New                          New                          New                                                E-PSLN Series       E-ELN Series
                             Products                     Products                     Products
                                                                                                                                                               Easy Installation
                                                                                                                                        C-AN Series
                                                                                                                                         Space saving


                                                                                                                                        M10 is only
                                                                                                                    Small                4mm thick  Space Occupancy                           Large



                  Feature: Easy to fix,        Feature: Easy to fix,    Feature: Excellent locking force,
                 thin and space-saving     good anti-loosening effect, and   space-saving, and suitable for installation   * Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                          convenient for multiple installations  environment with limited space  * The test data are obtained through testing by our company, which are for reference only
    681
   681   682   683   684   685   686   687   688   689   690   691