Page 683 - MISUMI SINGAPORE Economy Series
P. 683

7                      Thrust Needle Roller Bearings                                               7
 Bearings With Housings  Products                 Save Up to     80%                 Shipping      Bearings With Housings  Bearings /
 Bearings /    New                               Representative model: E-BA0414



                                                  vs Standard Type
                                                        1.00
                                                                                        from
 Bearings                                        Volume Discount           SGD 5 days               Bearings


                                                      Quantity      1~199    200~299     300~
 P.647                                                Discount    Unit Price   15%       30%       P.647
 Bearings With   Housings  Material  Surface Treatment  E  Shipping days may differ by Quantity.   Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                             B
 P.679    Equivalent to   Not Provided  Thrust Needle Roller With Retainer  Thrust Ring            P.679
            SUJ2
                                                               B1
 Lock Nuts                                                                                          Lock Nuts

 P.681                                  D  d    F1  F     D1  d1                                   P.681
 Bearing Shaft     Screws                                                                          Screws  Bearing Shaft




 P.689     Part Number                        Thrust Needle Roller With Retainer                   P.689
                        d     Tolerance    D     Tolerance    B      Tolerance   F        F1
 Pivot Pins  E-BA0414   4 5    +0.140     14       -0.095                        13       5 6       Pivot Pins
                                                   -0.365
           E-BA0515
                                          15
                                                                                 14
                               +0.020
                                                   -0.440
           E-BA0821
 P.691     E-BA0619     6 8    +0.175     19       -0.110                        18       7 9      P.691
                                                                                 20
                                          21
           E-BA1024     10     +0.025     24                                     23       12
           E-BA1226     12                26       -0.110     2        0         25       14
           E-BA1528     15     +0.212     28       -0.440             -0.02      27       17
                               +0.032
           E-BA1730     17                30                                     29       19
           E-BA2035     20                35       -0.120                        34       22
                               +0.250              -0.510
           E-BA2542     25     +0.004     42       -0.130                        41       29
           E-BA3047     30                47       -0.520                        46       34
                                 Thrust Ring × 2        Allowable Rotational Speed   Basic Dynamic   Basic Static
           Part Number                                          rpm          Rated Load    Rated Load
                     d1          D1           B1
                         Tolerance   Tolerance  Tolerance    (Reference)       Ca kN     Coa kN
           E-BA0414  4           14   -0.032                    4680            3.52      6.40
           E-BA0515  5    +0.200   15  -0.302                   4680            3.80      7.36
                          +0.020
           E-BA0619  6           19                             4230            5.44     12.40
           E-BA0821  8    +0.245   21                           4050            6.24     15.52
           E-BA1024  10   +0.025  24  -0.040                    3780            7.36     20.40
           E-BA1226  12          26   -0.370  1   +0.06         3330            7.92     23.20
                                                  -0.06
           E-BA1528  15   +0.302   28                           2880            9.04     28.80
                          +0.032
           E-BA1730  17          30                             2700            9.52     31.60
           E-BA2035  20          35                             2250           10.48     37.20
           E-BA2542  25   +0.370   42  -0.050                   1890           11.76     46.40
                          +0.040
                                      -0.440
           E-BA3047  30          47                             1620           13.04     56.00
          Ordering
          Example   Part Number
                     E-BA0414
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                             Part Number (Type)
                                                                                    MISUMI
                    Type  E-BA0414          Keyword  thrust bearing  Ordering example  E-B51100 Economy series  678
   678   679   680   681   682   683   684   685   686   687   688