Page 680 - MISUMI SINGAPORE Economy Series
P. 680

7                   Angular Contact Ball Bearings Single Row Universal Combination                                                                                                                     7
      Bearings With Housings                      Save Up to     74%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: E-B7000SU



                                                  vs Standard Type
                                                       13.23
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity         1~9             10~
   P.647                                              Discount       Unit Price       30%                                                                                                                 P.647
    Bearings With   Housings  Material  Bearing accuracy  Contact angle Vibration level                                                                                                                   Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.679  GCr15 (Equivalent to SUJ2)  Class P4  25°  V1         B        (Installation Diagram)                                                                                                           P.679
                                                             r    r1          R
     Lock Nuts                                               r1   r               R                                                                                                                        Lock Nuts



   P.681                                                    D        d    dh            Ds                                                                                                                P.681
    Bearing Shaft     Screws  ESome models have no stamp due to product size restrictions.  a                                                                                                             Screws  Bearing Shaft



                                External Dimensions (mm) Basic rated load (KN) Rotational Speed Limit (rpm)
                                                                                Relative Dimensions
                 Part Number
                                                                     r
                                                                       r1
   P.689  1Type 2Bearing Part Number 3Single Row I.D. d O.D. D Width B  Cr  Cor  Grease Lubrication Oil Lubrication  (min) (min)  Action Point  Ds(min.) dh(max.) R(max.)  Mass                           P.689
                                                                            a
                                                                                             (kg)
                  7000          10   26  8 9  4.65  2.35  34000  42000  0.3 0.15  6.4  12.5  23.5  0.3  0.021
                                              5
     Pivot Pins   7001          12   28  10 8 9  7.45  2.75  19000  37000  0.3 0.15  6.7  14.5  25.5  0.3  0.024                                                                                           Pivot Pins
                                                                                 -
                                                                            -
                                                  2.2
                                     30
                                                        29000
                                                                       -
                                                                     -
                                                                                            0.031
                                                                                     -
                                                                                          -
                  7200
                                             5.4
                  7201
                                                                                          -
                                                                     -
                                                                                            0.038
                                                        27000
                                                               34000
                                                                                     -
                                                                            -
                                                                                 -
                                                  3.65
                                                                       -
                                     32
                  7002
                                                                                    29.5
                                                                                            0.035
                                                  3.45
                                                                                         0.3
                                                                                17.5
                                                                    0.3 0.15
                                             6.1
                                                               32000
                                                                           7.6
                                                        26000
                                             8.1
                                                                                 -
                                                                                     -
                                                                                          -
                                                                     -
                                                                       -
                                                                            -
                                                  4.15
                                         10
                                                        23000
                                                                                            0.045
                                                               28000
                  7003
   P.691          7202          15   35  11  6.75  4.25  24000  29000  0.3 0.15  8.5  19.5  32.5  0.3  0.048                                                                                              P.691
                                17
                  7203               40  12  10.2  5.5  21000  26000  -  -  -    -   -    -  0.07
                  7004          20   42      10.3  6.1  19000  24000  0.6  0.3  10.1  25  37  0.6  0.079
                  7204                   14  14.5  8.4         22000  -  -  -    -   -    -  0.112
                  7005               47  12  11.3  7.4  17000  21000  0.6  0.3  10.8  30  42  0.6  0.091
                  7205          25   52  15  15.3  9.5  15000  19000  -  -  -    -   -    -  0.135
                  7006               55  13  14.5  10.1  14000  18000  1  0.6  12.2  36  49  1  0.133
                  7206          30       16  21.3  13.7  13000  16000  -  -  -   -   -    -  0.208
                  7007          35   62  14  17.5  12.6  12000  15000  1   0.6   13.5  41   56   1   0.17
                  7207               72  17  28.1  18.6  11000  14000  -  -  -   -   -    -  0.295
                  7008          40   68  15  18.7  14.6             1   0.6   14.7  46   62   1   0.21
                  7208               80  18  33.6  23.3  10000       -  -   -    -   -    -  0.382
                  7009          45   75  16  22.2  17.7        12000  1   0.6   16  51   69   1   0.26
                  7209               85  19  37.7  26.6  9400        -  -   -    -   -    -  0.43
                                                                                             0.29
           E-B    7010     SU   50   80  16  23.6  20.1  9200  11000  1   0.6   16.7  56   74   1   0.485
                                         20
                                             39.4
                  7210
                                                        8500
                                                  41.3
                  7011               90  18  31.1  26.3  8300  10000                         0.42
                  7211          55  100  21  48.7  37.1  7600  9500                         0.635
                  7012               95  18  31.9  28.1  7700  9700                          0.45
                  7212          60  110  22  58.9  45.7  6900  8600                          0.82
                  7013          65  100  18  33.7  31.4  7200  9000                          0.47
                  7213              120  23  67.3  54.2  6400  8000                          1.02
                  7014          70  110  20  42.7  39.4  6600  8300                          0.66
                  7214              125  24  69.8  55.6  6100  7600                          1.12
                  7015          75  115  20  43.6  41.7  6300  7800                          0.69
                  7215              130  25  79.2  65.2  5800  7200  -  -   -    -   -    -  1.23
                  7016              125  22  53.4  50.6                                      0.93
                  7216          80  140  26  85.3  71.5  5400  6700                          1.5
                  7017              130  22  54.6  53.7  5500  6800                          0.97
                  7217          85  150  28  98.6  83.6  5000  6300                          1.87
                  7018              140  24  65.2  63.3  5100  6400                          1.26
                  7218          90  160  30  113  96.7  4700   5900                          2.3
                  7019          95  145  24  66.6  67.1  4800  6000                          1.32
                  7219              170  32  122  103   4400   5500                          2.78
                  7020          100  150  24  68.4  70.6  4700  5900                         1.37
                  7220              180  34  137  117   4100   5200                          3.32
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Bearing Part Number · 3Single Row)
                                    E-B7000SU
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    675             Type  E-B               Keyword  angular bearing                  Economy series
   675   676   677   678   679   680   681   682   683   684   685