Page 677 - MISUMI SINGAPORE Economy Series
P. 677

7                      Angular Contact Ball Bearings Single Row                                    7
 Bearings With Housings                           Save Up to     41%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: E-B7000



                                                  vs Standard Type
                                                        5.15
                                                                                        from
 Bearings                                        Volume Discount           SGD 5 days               Bearings


                                                      Quantity         1~29            30~
 P.647                                                Discount       Unit Price       30%          P.647
 Bearings With   Housings  Material  Bearing accuracy  Contact angle  Vibration level              Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


                                                                              R
 P.679    GCr15 (Equivalent to SUJ2)  Class P5  25°  V1        r1 r  B  r1  (Installation Diagram)  P.679
                                                                                   R
 Lock Nuts                                                    D    r  d   dh           Ds           Lock Nuts


 P.681                                                            a                                P.681
 Bearing Shaft     Screws  ESome models have no stamp due to product size restrictions.  Basic rated load (KN)  Rotational Speed Limit (rpm)  (min) (min)  Action   Relative Dimensions  Mass   Screws  Bearing Shaft

               Part Number
                             External Dimensions (mm)
                                                                   r
                                                                      r1
                                                                        Point
                                                     Grease
                  2Bearing Part
                                                             Oil
                                                                                             (kg)
                                                Cor
                                                                         a
                                                                                        0.3
                                                            42000
                     7000
                                                     34000
 P.689     1Type    Number   I.D. d  O.D. D Width B  Cr 5  2.35  Lubrication Lubrication  0.3  0.15  9.2  Ds(min.) dh(max.) R(max.)  0.021  P.689
                                  26
                                        8
                                                                             12.5
                                                                                   23.5
                             10
                                                                                   25
                     7200    12   30    9 8  4.65  2.75  29000  37000  0.6  0.15  10.3  14.5  25.5  0.6  0.031
                                                2.2
                                                                              15
                                                                     0.3
                                                                                        0.3
                                  28
                                            5.4
                                                                                            0.024
                                                     19000
                     7001
                                                                  0.3
                                                                         9.8
 Pivot Pins          7201    15   32   10   7.45  3.65  27000  34000  0.6  0.15  11.4  17.5  29.5  0.6  0.038  Pivot Pins
                                                                     0.3
                                                                                   27
                                                                              17
                                        9
                                                                  0.3
                                                            32000
                                                                                            0.035
                                                                                        0.3
                                                     26000
                                            6.1
                                                3.45
                                                                         11.3
                     7002
                                                4.25
                                            8.1
                     7202
                                                                              20
                                                                         12.7
                                                     24000
                                                            29000
                                                                     0.3
                                                                                   30
                                       11
                                                                                            0.048
                                                                                        0.6
                                                                  0.6
                                  35
                     7003
                                                     21000
                                                                                             0.07
                                                                         14.2
                                                            26000
                                                                              22
                                                                                   35
                                            10.2
                                                5.5
                     7203    17   40   10   6.75  4.15  23000  28000  0.3  0.15  12.5  19.5  32.5  0.3  0.045
 P.691               7004    20   42   12   10.3  6.1  19000  24000  0.6  0.3  14.9  25  37  0.6  0.079  P.691
                     7204         47   14   14.5  8.4  17000  22000  1  0.6  16.7  26  41  1  0.112
                     7005    25        12   11.3  7.4       21000  0.6  0.3  16.4  30  42  0.6  0.091
                     7205         52   15   15.3  9.5  15000  19000      18.6  31  46       0.135
                     7006    30   55   13   14.5  10.1  14000  18000  1  0.6  18.8  36  49  1  0.133
                     7206              16   21.3  13.7  13000  16000     21.3  36  56       0.208
                     7007         62   14   17.5  12.6  12000  15000  (1)  (0.6)  (21)  (41)  (56)  (1)  0.17
                     7207    35   72   17   28.1  18.6            1.1  0.6  23.9  42  65  1  0.295
                     7008         68   15   18.7  14.6  11000  14000  (1)  (0.6) (23.1)  (46)  (62)  (1)  0.21
                     7208    40   80   18   33.6  23.3            1.1  0.6  26.3  47  73  1  0.382
                     7009    45   75   16   22.2  17.7  10000  12000  (1)  (0.6) (25.3)  (51)  (69)  (1)  0.26
                     7209         85   19   37.7  26.6  9400      1.1  0.6  28.3  52  78  1  0.43
                                                                                             0.29
                                                                  (1)
            E-B      7010    50   80   16   23.6  20.1  9200  11000  1.1  (0.6) (26.8)  (56)  (74)  (1)  0.485
                                                                         30.2
                                                                              57
                                                41.3
                                            39.4
                                       20
                                                                                         1
                                                                                   83
                                  90
                                                                     0.6
                     7210
                                                      8500
                     7211    55   100  21   48.7  37.1  7600  9500  (1.5)  (1)  (32.9)  (64)  (74)  (1.5)  0.635
                     7011         90   18   31.1  26.3  8300  10000  (1.1) (0.6) (29.9)  (62)  (91)  (1)  0.42
                     7212         110  22   58.9  45.7  6900  8600  (1.5)  (1)  (35.5)  (69)  (101)  (1.5)  0.82
                     7012    60   95        31.9  28.1  7700  9700      (31.4)  (67)  (88)  (1)  0.45
                     7013         100  18   33.7  31.4  7200  9000  (1.1) (0.6)  (32.8)  (72)  (93)  (1)  0.47
                     7213    65   120  23   67.3  54.2  6400  8000  (1.5)  (1)  (38.2)  (74)  (111)  (1.5)  1.02
                     7014         110  20   42.7  39.4  6600  8300  (1.1) (0.6) (36.0)  (77)  (103)  (1)  0.66
                     7214    70   125  24   69.8  55.6  6100  7600  (1.5)  (1)  (40.1)  (79)  (116)  (1.5)  1.12
                     7015    75   115  20   43.6  41.7  6300  7800  (1.1) (0.6) (37.4)  (82)  (108)  (1)  0.69
                     7215         130  25   79.2  65.2  5800  7200  (1.5)  (1)  (42.1)  (84)  (121)  (1.5)  1.23
                     7016    80   125  22   53.4  50.6            (1.1) (0.6) (40.6)  (87)  (118)  (1)  0.93
                     7216         140  26   85.3  71.5  5400  6700  (2)  (1)  (44.8)  (90)  (130)  (2)  1.5
                     7017    85   130  22   54.6  53.7  5500  6800  (1.1) (0.6) (42.0)  (92)  (123)  (1)  0.97
                     7217         150  28   98.6  83.6  5000  6300  (2)  (47.9)  (95)  (140)  (2)  1.87
                     7018         140  24   65.2  63.3  5100  6400  (1.5)  (45.2)  (99)  (131)  (1.5)  1.26
                     7218    90   160  30   113  96.7  4700  5900  (2)  (1)  (51.1)  (100)  (150)  (2)  2.3
                     7019         145  24   66.6  67.1  4800  6000  (1.5)  (46.6)  (104)  (136)  (1.5)  1.32
                     7219    95   170  32   122  103  4400   5500  (2.1) (1.1) (54.2)  (107)  (158)  (2)  2.78
                     7020         150  24   68.4  70.6  4700  5900  (1.5)  (1)  (48.1)  (109)  (141)  (1.5)  1.37
                     7220    100  180  34   137  117  4100   5200  (2.1) (1.1) (57.4)  (112)  (168)  (2)  3.32
          E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                          E-B7000
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                   Type  E-B                Keyword  angular bearing                MISUMI        672
                                                                                     Economy series
   672   673   674   675   676   677   678   679   680   681   682