Page 674 - MISUMI SINGAPORE Economy Series
P. 674

7                   Flanged Ball Bearings Stainless Steel                                                                                                                                              7
      Bearings With Housings                      Save Up to     72%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-SEFL6900ZZ



                                                  vs Standard Type
                                                        2.89
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy Vibration level  E  Shipping days may differ by Quantity.                                                                                        Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            Stainless steel
   P.679  Equivalent to SUS440C  JIS B 1514 Class 0  Z1 or higher  B  C  (Installation Diagram)                                                                                                           P.679
     Lock Nuts                          r                                                                                                                                                                  Lock Nuts


                                        r                       R
   P.681                            D            d  D1     Ds                                                                                                                                             P.681
    Bearing Shaft     Screws                                                                                                                                                                              Screws  Bearing Shaft




   P.689  Product dimensional drawing and installation schematic diagram of stainless steel double shielded ball bearing                                                                                  P.689
          ESome models have no stamp due to product size restrictions.
     Pivot Pins  Part Number  I.D.  O.D.  Width  D1  C  (min.)  EKey points of Economy series   Speed rpm    Dimensions  (Reference)                                                                       Pivot Pins
                                                                                 Relative
                                                                         Allowable
                                                      Basic Load Rating
                                                                                          Mass
                                              r
                                                                         Rotational
                                                                                           (g)
                         d
                             D
                                 B
                                                                                      R
                                                                                Ds
                                                  Cr (Dynamic)
   P.691   1Type  2No.                                N      Cor (Static) N  (Reference)  (min.) (max.)                                                                                                   P.691
                  6700ZZ     15  4   16.5 0.8 0.15   407         207     12800  10.3  0.15  2.1
                  6800ZZ  10  19  5   21  1          868         400     13600  12         6.1
                  6900ZZ     22  6    25  1.5  0.3   1283        606     12800  13.2  0.3  11.1
                  6701ZZ     18  4   19.5 0.8  0.2   468         252     10400  12.4  0.2  3.4
          C-SEFL 6901ZZ  12  24  6   26.5 1.5  0.3   1459        698     12000  14   0.3   13.2
                  6702ZZ     21  4   22.5 0.8  0.2   473         277      4000  15.4  0.2  3.9
                  6802ZZ  15  24  5   26  1.1        1048        596     11200             8.3
                  6902ZZ     28      30.5    0.3     2185       1075     10400  17   0.3   12
                  6903ZZ  17  30  7  32.5  1.5       3910       2210      9600  19         14
          E kgf=N×0.101972
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                       C-SEFL6900ZZ
          Key points of Economy series products confirmation
           I.D. d    Clearance of MISUMI Standard Product (μm)  Clearance of Economy series products (μm)
           (mm)        Min.              Max.             Min.             Max.
          Only 10        2               13                4                18
           10~18         3               18                6                23
           18~24
           24~30         5               20                8                25
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-SEFL            Keyword  sus bearing                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    669                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   669   670   671   672   673   674   675   676   677   678   679