Page 670 - MISUMI SINGAPORE Economy Series
P. 670

7                   Ball Bearings Stainless Steel                                                                                                                                                      7
      Bearings With Housings                      Save Up to     80%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-SE6000ZZ



                                                  vs Standard Type
                                                        1.56
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Vibration level  E  Shipping days may differ by Quantity.                                                                                       Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                         GB 307 P0
            Stainless steel
   P.679  Equivalent to SUS420  JIS B 1514 Class 0  Z1 or higher                                                                                                                                          P.679
     Lock Nuts                            B  r          (Installation Diagram)                                                                                                                             Lock Nuts

                                                                 R
   P.681                                r                        R                                                                                                                                        P.681
    Bearing Shaft     Screws        D          d        dh            Ds                                                                                                                                  Screws  Bearing Shaft




   P.689                                                                                                                                                                                                  P.689
     Pivot Pins  Product dimensional drawing and installation schematic diagram of stainless steel double shielded ball bearing  Relative Dimensions                                                       Pivot Pins
          ESome models have no stamp due to product size restrictions.
                                         Basic Rated Load Allowable
                                                                                          Mass
                                                       Rotational
                                      r
                                           Cr
                                                  Cor
                                                                                           (g)
   P.691   Part Number  I.D.  O.D.  Width  (min.)  (Dynamic)   (Static)   Speed rpm    Ds  dh  R  (Reference)                                                                                             P.691
                        d
                                 B
                            D
          1Type  2No.                       N     N    (Reference) (min.) (max.)  (max.)  (max.)
                6700ZZ     15    4   0.2   408    204    12800   10.4  11.21  14.2  0.2    2
                6800ZZ     19    5         867    400    13600        12.5   17            5
                6900ZZ     22    6   0.3  1360    604    12800   12    13    20    0.3     9
                6000ZZ  10  26   8        2304    944    12000        13.5   24            19
                6200ZZ     30    9   0.6  2593   1139    9600    14    16    26    0.6     32
                6300ZZ     35   11        4089   1641    8800         16.5   31            52
                6701ZZ     18    4   0.2   434    247    10400   12.4  13.86  16.7  0.2    3
                6801ZZ     21    5         969    493    12800        14.5   19            6
                6901ZZ     24    6   0.3  1462    706    12000   14    15    22    0.3     11
                6001ZZ  12  28   8        2593   1139    11200         16    26            21
                6201ZZ     32   10   0.6  3443   1454    8800    16    17    28    0.6     37
          C-SE  6301ZZ     37   12    1   4905   1998    8000    17    18    32     1      60
                6702ZZ     21    4   0.2   442    272    4000    15.4  16.86  19.7  0.2    4
                6802ZZ     24    5        1046    595    11200        17.5   22            7
                6902ZZ     28    7   0.3  2185   1080    10400   17          26    0.3     16
                6002ZZ  15  32   9        2831   1352    9600          19    30            30
                6202ZZ     35   11   0.6  3868   1760    8000    19    20    31    0.6     45
                6302ZZ     42   13    1   5780   2601    6400    20   22.5   37     1      83
                6703ZZ     23    4   0.2   476    306    4000    17.4  18.86  21.1  0.2    4
                6803ZZ     26    5        1131    689    10400        19.5   24            8
                6903ZZ  17  30   7   0.3  2321   1224    9600    19    20    28    0.3     18
                6003ZZ     35   10        3026   1564    8800          21    33            39
                6203ZZ     40   12   0.6  4837   2295    6400    21    23    36    0.6     66
                6303ZZ     47   14    1   6843   3171    5600    22   25.5   42     1     113

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    665             Type  C-SE              Keyword  ball bearing                     Economy series
   665   666   667   668   669   670   671   672   673   674   675