Page 672 - MISUMI SINGAPORE Economy Series
P. 672

7                   Flanged Small Ball Bearings Stainless Steel                                                                                                                                        7
      Bearings With Housings                      Save Up to     70%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-SEFL685ZZ



                                                  vs Standard Type
                                                        1.80
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Vibration level  E  Shipping days may differ by Quantity.                                                                                       Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                         GB 307 P0
            Stainless steel
   P.679  Equivalent to SUS440C JIS B 1514 Class 0  Z1 or higher                                                                                                                                          P.679
                                            B  C          (Installation Diagram)
     Lock Nuts                           r                                                                                                                                                                 Lock Nuts


   P.681                             D   r       d  D1    Ds  R                                                                                                                                           P.681
    Bearing Shaft     Screws                                                                                                                                                                              Screws  Bearing Shaft




          ESome models have no stamp due to product size restrictions.
   P.689  Product dimensional drawing and installation schematic diagram of stainless steel double shielded ball bearing  Allowable   Relative   Mass                                                     P.689
                                                 EKey points of Economy series
            Part Number
                                                     Basic Load Rating
                                                                              Dimensions
     Pivot Pins  1Type  2No.  I.D.  O.D.  Width  D1  C  (min.)  Cr (Dynamic)   Cor (Static) N  (Reference)  (min.) (max.)  (Reference)                                                                     Pivot Pins
                                                                       Rotational
                                              r
                                                                                           (g)
                         d
                                                                      Speed rpm
                                 B
                             D
                                                                                     R
                                                                               Ds
                                                     N
   P.691          682ZZ      5   2.3  6.1 0.6 0.08   85        24      33600   2.7  0.08  0.22                                                                                                            P.691
                  692ZZ  2   6   3   7.5 0.8         167       47      29600    3         0.48
                                             0.15                                   0.15
                  602ZZ      7   3.5  8.5 0.9        196       60      24000   3.2        0.71
                  682AZZ     6   2.6  7.1 0.8 0.08   106       35      33600   3.7  0.08  0.36
                         2.5
                  692AZZ     7   3.5  8.5 0.9 0.15   196       60      29600   3.85  0.15  0.68
                  673ZZ      6   2.5  7.2 0.6        105       35      24000   3.6  0.08  0.33
                                             0.1
                  683ZZ      7   3   8.1 0.8         197       62      24800   3.9  0.1   0.53
          C-SEFL 693ZZ   3   8   4   9.5 0.9         282       86      24000              0.97
                  603ZZ      9   5   10.5    0.15    289       90      22400   4.2  0.15  1.63
                                          1
                  623ZZ      10  4   11.5            319       105     20000              1.86
                  674ZZ      7   2.5  8.2 0.6        129       51              4.6  0.08  0.35
                                             0.1                       20800
                  684ZZ      9       10.3            324       106              5   0.1   1.14
                  694ZZ  4   11  4   12.5    0.15    325       108             5.2  0.15  1.96
                                          1                            19200
                  604ZZ      12      13.5            484       164                        2.53
                                             0.2                               5.6  0.2
                  624ZZ      13  5    15             658       231     16000              3.53


          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    667             Type  C-SEFL            Keyword  sus bearing                      Economy series
   667   668   669   670   671   672   673   674   675   676   677