Page 676 - MISUMI SINGAPORE Economy Series
P. 676

7                   Guide Bearing-U Groove, Stainless Steel                                                                                                                                            7
      Bearings With Housings                      Save Up to     70%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: E-SZU3-12



                                                  vs Standard Type
                                                        3.90
                                                                                        from
     Bearings                                    Volume Discount           SGD 5 days                                                                                                                      Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                       Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            Stainless steel
   P.679  Equivalent to SUS420  Not Provided  UR           (Installation Diagram)                                                                                                                         P.679
                                                  0.05 A
     Lock Nuts                              A                                                                                                                                                              Lock Nuts



   P.681                     3D  2-C       2d  UD                         Ds  dh                                                                                                                          P.681
    Bearing Shaft     Screws        B                                                                                                                                                                     Screws  Bearing Shaft




   P.689                                                                                                                                                                                                  P.689
                                                       Basic Rated Load
           Part Number
     Pivot Pins  1Type  2d  3D  B  UD  (Groove   Chamfering Cr (Dynamic) N Co (Static) N  Relative Dimensions  (Reference)                                                                                 Pivot Pins
                                        UR
                                                                                          Mass
                                                C
                                                                                           (g)
                                                                           Ds
                                                                                   dh
                                      Radius)
                                                                                  (max)
                                                                          (min)
   P.691                                                                                                                                                                                                  P.691
                   3   12         10                                                       1.2
                                                                           4.5
                   3   14         12                                                       1.8
                                                        542       186              7.5
           E-SZU   4   12    4    10   1.15   -0.25                                        1.1
                                                                           5.5
                   4   14         12                                                       1.8



                   6   16         14                    235       650      7.5     10      2.1


          *The parameters in the table are for reference only and are not guaranteed values.
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         E-SZU3        -    12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-SZU             Keyword  guide bearing                  MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    671                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   671   672   673   674   675   676   677   678   679   680   681