Page 675 - MISUMI SINGAPORE Economy Series
P. 675

7                      Guide Bearing-V Groove, Stainless Steel                                     7
 Bearings With Housings                           Save Up to     70%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: E-SZV3-12



                                                  vs Standard Type
                                                        4.00
                                                                                        from
 Bearings                                        Volume Discount           SGD 5 days               Bearings


                                                      Quantity      1~49      50~99      100~
 P.647                                                Discount    Unit Price   15%       30%       P.647
 Bearings With   Housings  Material  Surface Treatment  E  Shipping days may differ by Quantity.   Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            Stainless steel
 P.679    Equivalent to SUS420  Not Provided            (Installation Diagram)                     P.679
                                     90°
 Lock Nuts                                         0.03 A                                           Lock Nuts



 P.681                        3D  2-C       A 2d  VD                     Ds  dh                    P.681
 Bearing Shaft     Screws                                                                          Screws  Bearing Shaft




 P.689                               B                                                             P.689
           Part Number
                                                   Basic Rated Load
 Pivot Pins  1Type  2d  3D    B   VD   Chamfering  (Dynamic) N  (Static) N  Relative Dimensions  (Reference)  Pivot Pins
                                                                                        Mass
                                          C
                                                                                         (g)
                                                              Co
                                                                               dh
                                                                       Ds
                                                     Cr
                                                                              (max)
                                                                      (min)
 P.691                                                                                             P.691
                    3   12        9.06                                                   1.3
                                                                       4.5
                    3   14       11.06                                                   1.9
                                                    542       186              7.5
           E-SZV    4   12    4   9.06   0.25                                            1.2
                                                                       5.5
                    4   14       11.06                                                   1.8



                    6   16       13.06              235       650      7.5     10        2.1


          *The parameters in the table are for reference only and are not guaranteed values.
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2d)  -  3D
                         E-SZV3        -    12
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-SZV             Keyword  guide bearing                  MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  670
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   670   671   672   673   674   675   676   677   678   679   680