Page 671 - MISUMI SINGAPORE Economy Series
P. 671
7 7
Bearings With Housings 1Type 2No. I.D. O.D. Width (min.) Cr (Dynamic) Cor (Static) (Reference) (min.) (max.) (max.) (max.) (Reference) Bearings With Housings Bearings /
Bearings / Part Number Basic Rated Load Allowable Relative Dimensions Mass
r
Rotational
(g)
Ds
dh
R
D
d
Speed rpm
B
N
N
663
340
6704ZZ
6
6804ZZ 27 4 7 0.2 2032 1173 3200 20.4 22.36 25.5 0.2 19
32
22.5
30
8000
22
0.3
0.3
Bearings 6904ZZ 20 37 12 0.6 3222 1760 7200 24 24 35 0.6 106 Bearings
36
9
42
2380
4752
26
6004ZZ
69
38
6400
14
1
42
25
3145
47
6204ZZ
6477
P.647 6304ZZ 52 15 1.1 8024 3757 5600 26.5 28 45.5 1 145 P.647
37
22
2176
6805ZZ
1403
7
35
7200
Bearings With Housings 6905ZZ 25 42 12 0.3 3332 2159 6400 27 30.5 40 0.3 42 Housings Bearings With
9
29
6005ZZ
0.6
47
43
0.6
80
5600
29
1
30
47
4000
235
6305ZZ
36
17
62
P.679 6205ZZ 52 15 1.1 5109 2788 4800 31.5 32 55.5 1 128 P.679
6806ZZ 42 7 0.3 3857 2892 5600 32 33 40 0.3 27
Lock Nuts 6906ZZ 30 47 13 10404 5389 4800 35 34 45 116 Lock Nuts
9
48
50
11220
37
7055
55
6006ZZ
57
9877
5381
1
39
1
3200
345
19
P.681 6206ZZ 62 16 0.3 22695 12750 4000 36.5 42.5 65.5 0.3 199 P.681
72
6306ZZ
Bearing Shaft Screws C-SE 6907ZZ 35 55 10 0.6 13600 6645 4800 39 40 51 0.6 151 Screws Bearing Shaft
37
6807ZZ
32
3248
45
4020
7
38
47
9265
88
62
57
40
8755
6007ZZ
4000
42
14
1
1
P.689 6207ZZ 72 17 1.5 21845 13005 3200 41.5 45 65.5 1.5 284 P.689
6307ZZ
43
16320
80
28475
72
464
21
47
35
42
43
52
0.3
50
4185
7
0.3
4800
6808ZZ
3551
Pivot Pins 6908ZZ 40 62 12 0.6 11626 8473 4000 44 45 58 0.6 132 Pivot Pins
6008ZZ
9775
45
15
63
190
68
14280
47
1
1
P.691 6208ZZ 80 18 1.5 24735 15215 3200 46.5 51 73.5 1.5 366 P.691
636
82
20400
2400
34425
90
23
48
53
6308ZZ
6809ZZ 58 7 0.3 5259 4574 4000 47 47.5 56 0.3 42
6909ZZ 68 12 0.6 11985 9206 49 50 64 0.6 148
6009ZZ 45 75 16 17765 12920 3200 50 53.5 70 241
6209ZZ 85 19 1 26775 17340 2400 51.5 55.5 78.5 1 420
6309ZZ 100 25 1.5 45050 27200 53 61.5 92 1.5 829
6810ZZ 65 7 0.3 5619 5177 52 52.5 63 0.3 65
6910ZZ 72 12 0.6 12359 9954 3200 54 55 68 0.6 145
6010ZZ 50 80 16 18530 14110 55 57.5 75 261
6210ZZ 90 20 1 29750 19720 56.5 60 83.5 1 459
6310ZZ 110 27 2 52700 32725 2400 59 68 101 2 1060
Please order after selecting part number according to the selection steps 1 to 2.
Ordering
Example Part Number (1Type · 2No.)
C-SE6000ZZ
Key points of Economy series products confirmation
Clearance of MISUMI Standard Product (μm) Clearance of Economy series products (μm)
I.D. d (mm)
Min. Max. Min. Max.
Only 10 2 13 4 18
10~18 3 18 6 23
18~24
24~30 5 20 8 25
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
Hours: 9am - 6pm (Mon - Fri) 666
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)