Page 668 - MISUMI SINGAPORE Economy Series
P. 668

7                   Small Ball Bearings Stainless Steel                                                                                                                                                7
      Bearings With Housings                      Save Up to     76%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-SE685ZZ



                                                  vs Standard Type
                                                        1.27
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Vibration level  E  Shipping days may differ by Quantity.                                                                                       Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

            Stainless steel
                         GB 307 P0
   P.679  Equivalent to SUS440C JIS B 1514 Class 0  Z1 or higher                                                                                                                                          P.679
     Lock Nuts                           B  r          (Installation Diagram)                                                                                                                              Lock Nuts

                                                                 R
   P.681                              r                          R                                                                                                                                        P.681
    Bearing Shaft     Screws      D            d      dh               Ds                                                                                                                                 Screws  Bearing Shaft




   P.689                                                                                                                                                                                                  P.689
          Product dimensional drawing and installation schematic diagram of double shielded single row deep groove ball bearing
     Pivot Pins  Part Number  I.D.  O.D.  Width  r  EKey points of Economy series   Allowable   Relative Dimensions  Mass                                                                                  Pivot Pins
          ESome models have no stamp due to product size restrictions.
                                            Basic Load Rating
                                                               Rotational
                                                                                          (g)
                                                               Speed rpm
                                                                        Ds
                                                                                    R
                                                                              dh
   P.691  1Type  2No.  d   D    B  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  (min.) (max.) (max.)  (Reference)                                                                                  P.691
                 682ZZ     5   2.3  0.08    85          24      33600   2.7   3.9  0.08   0.17
                 692ZZ  2  6    3          167          47      29600    3    4.8         0.38
                                   0.15                                            0.15
                 602ZZ     7   3.5         195          60      24000   3.2   5.8         0.58
                682AZZ     6   2.6  0.08   105          35      33600   3.7   4.9  0.08   0.29
                       2.5
                692AZZ     7   3.5  0.15   195          60      29600  3.85  5.65  0.15   0.55
                 673ZZ     6   2.5         106          35      24000   3.6   5.4  0.08   0.2
                                    0.1
                 683ZZ     7    3          196          61      24800   3.9   5.8  0.1    0.45
          C-SE
                 693ZZ     8    4          282          86      24000         6.8         0.83
                        3
                 603ZZ     9    5  0.15    288          89      22400   4.2   7.8  0.15   1.45
                 623ZZ     10   4          319         104      20000         8.8         1.66
                 633ZZ     13   5   0.2    657         230      16000        11.4  0.2    3.33
                 674ZZ     7   2.5         129          51              4.6   6.4  0.08   0.28
                                                                         5
                                    0.1                         20800
                 684ZZ  4  9               324         106                    7.8  0.1    1.01
                                4
                 694ZZ     11      0.15    360         131      19200   5.2   9.8  0.15   1.75






          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    663             Type  C-SE              Keyword  small bearing                    Economy series
   663   664   665   666   667   668   669   670   671   672   673