Page 664 - MISUMI SINGAPORE Economy Series
P. 664

7                   Ball Bearings Open Type                                                                                                                                                            7
      Bearings With Housings                      Save Up to     70%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-E6000



                                                  vs Standard Type
                                                        0.96
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~199    200~299     300~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level                                                                                                          Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                     GB 307 P0
            SUJ2
   P.679  Equivalent to   JIS B 1514 Class 0  -20 to +110°C  Z1 or higher                                                                                                                                 P.679
                                                     (Installation Diagram)
     Lock Nuts                                  r             R                                                                                                                                            Lock Nuts

                                           r                  R
   P.681                                D         d   dh          Ds                                                                                                                                      P.681
    Bearing Shaft     Screws                                                                                                                                                                              Screws  Bearing Shaft




   P.689                                     B                                                                                                                                                            P.689
          ESome models have no stamp due to product size restrictions.
     Pivot Pins  Part Number  I.D.  O.D.  Width  (min.)  EKey points of Economy series   Speed rpm    Relative Dimensions  (Reference)                                                                     Pivot Pins
                                                               Allowable
                                                                                          Mass
                                            Basic Load Rating
                                                              Rotational
                                    r
                                                                                           (g)
                               B
                           D
                       d
                                                                          Ds
                                                                                     R
                                                                                dh
   P.691  1Type 2No.                   Cr (Dynamic) N Cor (Static) N  (Reference)  (min.) (max.)  (max.) (max.)                                                                                           P.691
                 6800     19   5          1716         840      24000      12.5  17        6
                 6900     22   6   0.3    2695        1273      22000  12   13  20   0.3   10
                 6000  10  26  8          4550        1970      21000      13.5  24        18
                 6200     30   9   0.6    5100        2390      17000  14   16  26   0.6   32
                 6701     18   4   0.2     926         530      13000  12.4 13.86 16.7  0.2  4
                 6801     21   5          1915        1041      22000      14.5  19        7
                 6901  12  24  6   0.3    2886        1466      21000  14   15  22   0.3   10
                 6001     28   8          5100        2370      20000       16  26         22
                 6201     32   10  0.6    6800        3050      15000  16   17  28   0.6   37
                 6702     21   4   0.2     937         582      11000  15.4 16.86 19.7  0.2  4
                 6802     24   5          2073        1253      20000           22         9
                 6902  15  28  7   0.3    4321        2259      18000  17  17.5  26  0.3   15
           C-E   6002     32   9          5600        2830                  19  30         31
                 6202     35   11  0.6    7650        3750      17000  19   20  31   0.6   45
                 6703     23   4          1000         658      18000  18  18.5  22        5
                 6803     26   5          2233        1456                 19.5  24        9
                 6903  17  30  7   0.3    4588        2565      17000  19   20  28   0.3   10
                 6003     35   10         6000        3250      15000       21  33         41
                 6203     40   12  0.6    9550        4800      12000  21   23  36   0.6   67
                 6704     27   4          1402         729      8500   20.4 22.36 25.5     6
                 6804     32   7   0.3    4015        2462      15000  22  22.5  30  0.3   18
                 6904  20  37  9          6381        3682                  24  35         40
                 6004     42   12  0.6    9400        5000      13000  24   26  38   0.6   68
                 6204     47   14   1     12800       6600      11000  25   28  42   1     107
                 6705  25  32  4   0.3    1091         838      8500   26   27  31   0.3   8

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    659             Type  C-E               Keyword  ball bearing                     Economy series
   659   660   661   662   663   664   665   666   667   668   669