Page 662 - MISUMI SINGAPORE Economy Series
P. 662

7                   Ball Bearings Rubber Sealed                                                                                                                                                        7
      Bearings With Housings                      Save Up to     71%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-E6000DDU



                                                  vs Standard Type
                                                        1.09
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level                                                                                                          Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                     GB 307 P0
   P.679  Equivalent to   JIS B 1514 Class 0  -20 to +110°C  Z1 or higher                                                                                                                                 P.679
            SUJ2
                                                         (Installation Diagram)
     Lock Nuts                               r                    R                                                                                                                                        Lock Nuts

                                       r                          R
   P.681                           D            d        dh            Ds                                                                                                                                 P.681
    Bearing Shaft     Screws                                                                                                                                                                              Screws  Bearing Shaft




   P.689                                  B                                                                                                                                                               P.689
     Pivot Pins  ESome models have no stamp due to product size restrictions. EKey points of Economy series   Allowable   Relative Dimensions  Mass                                                        Pivot Pins
            Part Number
                                             Basic Load Rating
                                      r
                                                                Rotational
                                                                                           (g)
                             D
                                                                          Ds
                         d
                                                                Speed rpm
                                 B
                                                                                     R
                                                                                dh
   P.691  1Type   2No.  I.D.  O.D.  Width  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  (min.) (max.)  (max.) (max.)  (Reference)                                                                  P.691
                6800DDU      19  5          1716        840      17000      12  17         6
                6900DDU      22  6   0.3    2695       1273      15000  12  12.5  20  0.3  10
                6000DDU  10  26  8          4550       1970                     24         18
                6200DDU      30  9          5100       2390      13000      16  26         32
                6300DDU      35  11  0.6    8100       3450      12000     16.5  31  0.6   52
                6801DDU      21  5          1915       1041             14  14  19         7
                6901DDU      24  6   0.3    2886       1466      14000     14.5  22  0.3   10
                6001DDU  12  28  8          5100       2370      13000     15.5  26        22
                6201DDU      32  10  0.6    6800       3050      12000  16  17  28   0.6   37
                6301DDU      37  12   1     9700       4200      11000      18  32   1     60
                6802DDU      24  5          2073       1253      12000  17  17  22         9
           C-E  6902DDU      28  7   0.3    4321       2259                     26   0.3   15
                6002DDU  15  32  9          5600       2830      11000      19  30         31
                6202DDU      35  11  0.6    7650       3750      10000  19  20.5  31  0.6  45
                6302DDU      42  13   1     11400      5450      9000   20  22.5  37  1    83
                6803DDU      26  5          2233       1456                 19  24         9
                6903DDU      30  7   0.3    4588       2565      11000  19  19.5  28  0.3  10
                6003DDU  17  35  10         6000       3250      9000      21.5  33        41
                6203DDU      40  12  0.6    9550       4800             21  23.5  36  0.6  67
                6303DDU      47  14   1     13600      6650      8000      25.5  42  1     113
                6804DDU      32  7          4015       2462      9000   22  22  30         18
                6904DDU  20  37  9   0.3    6381       3682                 24  35   0.3   40
                6004DDU      42  12  0.6    9400       5000      8000   24  25.5  38  0.6  68
                6204DDU      47  14   1     12800      6600             25  26.5  42  1    107

          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    657             Type  C-E               Keyword  ball bearing                     Economy series
   657   658   659   660   661   662   663   664   665   666   667