Page 659 - MISUMI SINGAPORE Economy Series
P. 659

7                      Ball Bearings Flanged                                                       7
 Bearings With Housings                           Save Up to     80%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: C-EFL6700ZZ



                                                  vs Standard Type
                                                        2.04
                                                                                        from
 Bearings                                        Volume Discount           SGD 1 day                Bearings


                                                      Quantity      1~49      50~99      100~
 P.647                                                Discount    Unit Price   15%       30%       P.647
 Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level      Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                     GB 307 P0
            SUJ2
 P.679    Equivalent to   JIS B 1514 Class 0  -20 to +110°C  Z1 or higher  B  C  (Installation Diagram)  P.679
                                                            r
 Lock Nuts                                              D   r       d  D1    Ds  R                  Lock Nuts


 P.681                                                                                             P.681
 Bearing Shaft     Screws  ESome models have no stamp due to product size restrictions. r  EKey points of Economy series  Allowable Rotational   Relative Dimensions  Mass  Screws  Bearing Shaft


           Part Number
                      I.D.  O.D.  Width
                                                 Basic Load Rating
                                                                                           (g)
                                                                   Speed rpm
 P.689    1Type  2No.  d   D  B   D1  C  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  Ds(min.) R(max.)  (Reference)  P.689
                                               599
                6700ZZ  10  15  4 5  16.5 0.8 0.15  1201  305       15000     10.3  0.15   2.1
 Pivot Pins     6900ZZ    22  6 4  19.5 0.8 0.2  1887     891       22000     13.2   0.3   11.1     Pivot Pins
                6800ZZ
                                     1
                                                                              12
                                                                                           6.1
                                  21
                                                                    24000
                                                          588
                          19
                                        0.3
                                  25 1.5
                          18
                                               648
                                                                    13000
                                                          371
                                                                              12.4
                                                                                           3.4
                                                                                     0.2
                6701ZZ
 P.691          6801ZZ  12  21  5  23 1.1  0.3  1341      729       22000     14           7.1     P.691
                6901ZZ    24  6  26.5 1.5      2020       1026      21000            0.3   13.2
                6802ZZ        5   26 1.1       1451       877       20000                  8.3
          C-EFL 6902ZZ  15  28  7  30.5 1.5  0.3  3025    1581      18000     17           19.9
                6703ZZ    23  4  24.5 0.8 0.2  700        461       9500      17.4   0.2   4.4
                6803ZZ  17  26  5  28 1.1      1563       1019      18000                  8.9
                6903ZZ    30     32.5   0.3    3212       1796      17000     19           21.4
                6804ZZ  20  32  7  35  1.5  0.3  2811     1723      15000     22     0.3   19.8
                6904ZZ        9      2         4467       2577                             42.8
                6805ZZ    37  7   40  1.5      3012       2052      13000                  26.1
                6905ZZ  25  42  9  45  2  0.3  4901       3178      11000     27           50.2
          E kgf=N×0.101972
                  Please order after selecting part number according to the selection steps 1 to 2.
          Ordering
          Example  Part Number (1Type · 2No.)
                        C-EFL6700ZZ
          Key points of Economy series products confirmation
           I.D. d   Clearance of MISUMI Standard Product (μm) Clearance of Economy series products (μm)
           (mm)        Min.             Max.             Min.             Max.
          Only 10       2                13               4                18
           10~18        3                18               6                23
           18~24        5                20               8                25
           24~30
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-EFL             Keyword  bearing flanged                  Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  654
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   654   655   656   657   658   659   660   661   662   663   664