Page 654 - MISUMI SINGAPORE Economy Series
P. 654

7      Economy Series      Technical Parameters Radial Bearing (Class 0) Tolerances & Allowances                                                                                                       7
      Bearings With Housings                                                                                                                                                                              Bearings With Housings  Bearings /
           Bearings
    Bearings /



          Table 1 X and Y Values of Radial Ball Bearing (Excerpted from GB/T 6391-2010)

                                         Single Row Bearing         Double Row Bearing
     Bearings  Bearing Type  “Relative Axial   Fa  ≤e  Fa  >e     Fa  ≤e        Fa  >e      e                                                                                                              Bearings
                             a,b
                         Load”
                                                     Fr
                                       Fr
                                                                                Fr
                                                                   Fr
   P.647                      F a    X      Y      X      Y      X     Y      X      Y                                                                                                                    P.647
                       f oF a c    iZD w 2
                       C or
    Bearings With   Housings  0.172  0.172               1.99                       1.99   0.19                                                                                                           Housings  Bearings With
                                                                                    2.3
                                                         2.3
                                                                                           0.22
                      0.345
                             0.345
                       1.03
                                                                                    1.55
                                                         1.55
                                                                                           0.28
                              1.03
   P.679   Radial Contact   0.689  0.689                 1.71                       1.71   0.26                                                                                                           P.679
           Ball Bearing  1.38  1.38  1      0     0.56   1.45    1     0     0.56   1.45   0.3
     Lock Nuts         2.07   2.07                       1.31                       1.31   0.34                                                                                                            Lock Nuts
                                                                                           0.38
                                                                                    1.15
                                                         1.15
                       3.45
                              3.45
                       6.89
                                                          1
                                                                                     1
                                                                                           0.44
                              6.89
   P.681               5.17   5.17                       1.04                       1.04   0.42                                                                                                           P.681
    Bearing Shaft     Screws  Table 2 Radial Bearing (Except Cone Roller Bearing) --Inner Ring--General Grade Tolerance (Excerpted from GB/T 307.1-2017)                                                  Screws  Bearing Shaft
                                                               Limit deviations and tolerance values are in microns.
                                                                              t △Bs
                d
                                            t Vdsp
   P.689    >  mm  ≤      U  t △dmp  L  9  Diameter Series 2, 3, 4  t Vdmp  t Kia  All  Normal  Correction  a  t VBs                                                                                      P.689
                                                                        U
                                             0, 1
                                                                                   L
             - 0.6  0.6   0 0  -    8  10     8 8    6 6   6 6   10     0 0  -    40  - -    12
                                                                             -    40
                                                                 10
                    2.5
                                       10
                               -    8
                                                                                             12
     Pivot Pins  10 2.5  10  0 0 0  -    8  10  10 8 8  6 6 8  6 6 8  10  0 0 0  -  120  -250  15                                                                                                          Pivot Pins
                                                                 10
                                                                                             20
                               -    8
                                       10
                                                                             -  120
                   18
                                                                                     -250
                                                                 13
                                       13
            18
                                                                                             20
                                                                                     -250
                                                                             -  120
                   30
                               -  10
                   50
                                             19
                               -  15
                                       19
            50
                                                                             -  150
                                                                                             25
                                                                                     -380
                                                                 20
                   80
   P.691    30    120     0 0 0  -  12  15   12     11 9  11 9   15     0 0 0  -  120  -250  20                                                                                                           P.691
                                                                                     -380
                                                          15
                                                                                             25
                                             25
                                                                             -  200
                                                                 25
                                                    15
                                       25
                               -  20
            80
           120    180     0    -  25   31    31     19    19     30     0    -  250  -500    30
           180    250     0    -  30   38    38     23    23     40     0    -  300  -500    30
           250    315     0    -  35   44    44     26    26     50     0    -  350  -500    35
           315    400     0    -  40   50    50     30    30     60     0    -  400  -630    40
           400    500     0    -  45   56    56     34    34     65     0    -  450   -      50
           500    630     0    -  50   63    63     38    38     70     0    -  500   -      60
           630    800     0    -  75   -      -     -      -     80     0    -  750   -      70
           800    1000    0    -100    -      -     -      -     90     0    -1000    -      80
          1000    1250    0    -125    -      -     -      -     100    0    -1250    -     100
          1250    1600    0    -160    -      -     -      -     120    0    -1600    -     120
          1600    2000    0    -200    -      -     -      -     140    0    -2000    -     140
          EIt is applicable to the inner and outer rings of single bearings installed in pairs or groups, and it is also applicable to the inner rings of tapered bore bearings with d≥50mm.
          Table 3 Radial Bearing (Except Cone Roller Bearing) --Outer Ring--General Grade Tolerance (Excerpted from GB/T 307.1-2017)
                                                               Limit deviations and tolerance values are in microns.
                                              t VDsp a
               D                   Open Type Bearing  Closed Type Bearing        t △Cs
               mm        t △Dmp                                 t VDmp a  t Kea  t △Cls b  t VCs b
                                           Diameter Series                                t VCls
            >      ≤     U    L    9   0, 1  2, 3, 4  2, 3, 4                  U     L
             -      2.5  0   -    8  10  8    6        10         6     15
             2.5    6    0   -    8  10  8    6        10         6     15
             6     18    0   -    8  10  8    6        10         6     15
            18     30    0   -    9  12  9    7        12         7     15
            30     50    0   -  11  14  11    8        16         8     20
            50     80    0   -  13  16  13   10        20        10     25
            80    120    0   -  15  19  19   11        26        11     35
           120    150    0   -  18  23  23   14        30        14     40
           150    180    0   -  25  31  31   19        38        19     45
           180    250    0   -  30  38  38   23        -         23     50   Same as t△Bs and
                                                                             t VBs of the same bearing
           250    315    0   -  35  44  44   26        -         26     60   inner ring
           315    400    0   -  40  50  50   30        -         30     70
           400    500    0   -  45  56  56   34        -         34     80
           500    630    0   -  50  63  63   38        -         38    100
           630    800    0   -  75  94  94   55        -         55    120
           800    1000   0   -100  125  125  75        -         75    140
          1000    1250   0   -125  -    -    -         -          -    160
          1250    1600   0   -160  -    -    -         -          -    190
          1600    2000   0   -200  -    -    -         -          -    220
          2000    2500   0   -250  -    -    -         -          -    250
          EThe limit deviation of outer ring flange O.D. D 1  is given in Table 25.
          a    Applicable to the inner and outer stop rings before installation or after removal.
    649   b    Only applicable to groove type ball bearings.
   649   650   651   652   653   654   655   656   657   658   659