Page 656 - MISUMI SINGAPORE Economy Series
P. 656

7                   Ball Bearings                                                                                                                                                                      7
      Bearings With Housings                      Save Up to     68%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: C-E6000ZZ



                                                  vs Standard Type
                                                        1.02
                                                                                        from
     Bearings                                    Volume Discount           SGD 1 day                                                                                                                       Bearings


                                                      Quantity      1~199    200~299     300~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Bearing accuracy  Operating Temperature  Vibration level                                                                                                          Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.

                     GB 307 P0
            SUJ2
   P.679  Equivalent to   JIS B 1514 Class 0  -20 to +110°C  Z1 or higher                                                                                                                                 P.679
                                                           (Installation Diagram)
     Lock Nuts                          B  r                        R                                                                                                                                      Lock Nuts


   P.681                        D    r                               R                                                                                                                                    P.681
    Bearing Shaft     Screws                  d           dh             Ds                                                                                                                               Screws  Bearing Shaft




   P.689  Product dimensional drawing and installation schematic diagram of double shielded deep groove ball bearing                                                                                      P.689
     Pivot Pins  ESome models have no stamp due to product size restrictions.  Basic Load Rating  Allowable   Relative Dimensions  Mass                                                                    Pivot Pins
                                      EKey points of Economy series
           Part Number
                                                             Rotational
                                    r
                                                                                          (g)
                           D
                                                             Speed rpm
                       d
                               B
   P.691  1Type  2No.  I.D.  O.D.  Width  (min.)  Cr (Dynamic) N Cor (Static) N  (Reference)  Ds  dh  R  (Reference)                                                                                      P.691
                                                                      (min.) (max.) (max.) (max.)
                6700ZZ     15  4   0.2    600         300      15000  10.4 11.21 14.2  0.2  2
                6800ZZ     19  5          1280        650      24000      12.5  17         5
                6900ZZ     22  6   0.3    1890        890      22000  12   13   20  0.3    9
                6000ZZ  10  26  8         3190       1370      21000      13.5  24         19
                6200ZZ     30  9   0.6    3570       1670      17000  14   16   26  0.6    32
                6300ZZ     35  11         5740       2450      15000      16.5  31         52
                6701ZZ     18  4   0.2    640         370      13000  12.4 13.86 16.7  0.2  3
                6801ZZ     21  5          1340        730      22000      14.5  19         6
                6901ZZ     24  6   0.3    2020       1020      21000  14   15   22  0.3    11
                6001ZZ  12  28  8         3570       1670      20000       16   26         21
                6201ZZ     32  10  0.6    4270       1930      15000  16   17   28  0.6    37
           C-E  6301ZZ     37  12  1      6790       2940      14000  17   18   32  1      60
                6702ZZ     21  4   0.2    660         410      11000  15.4 16.86 19.7  0.2  4
                6802ZZ     24  5          1460        880      20000      17.5  22         7
                6902ZZ     28  7   0.3    2560       1400      18000  17        26  0.3    16
                6002ZZ  15  32  9         3920       1980      17000       19   30         30
                6202ZZ     35  11  0.6    5430       2520      14000  19   20   31  0.6    45
                6302ZZ     42  13  1      7980       3820      12000  20  22.5  37  1      83
                6703ZZ     23  4   0.2    700         460      9500   17.4 18.86 21.1  0.2  4
                6803ZZ     26  5          1560       1020      18000      19.5  24         8
                6903ZZ  17  30  7  0.3    3260       1810      17000  19   20   28  0.3    18
                6003ZZ     35  10         4760       2350      15000       21   33         39
                6203ZZ     40  12  0.6    6720       3220      12000  21   23   36  0.6    66
                6303ZZ     47  14  1      9450       4590      11000  22  25.5  42  1     113

         How to search   Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    651            Type  C-E               Keyword  ball bearing                     Economy series
   651   652   653   654   655   656   657   658   659   660   661