Page 667 - MISUMI SINGAPORE Economy Series
P. 667
7 7
Bearings With Housings 1Type 2No. I.D. O.D. Width (min.) Cr (Dynamic) N Cor (Static) N Speed rpm Ds dh R (Reference) Bearings With Housings Bearings /
Bearings / Part Number EKey points of Economy series Allowable Relative Dimensions
Mass
Basic Load Rating
Rotational
r
(g)
d
B
D
38
0.6
6004ZZC3 42 12 0.6 9400 5000 (Reference) (min.) (max.) (max.) (max.) 68
25.5
24
13000
Bearings 6204ZZC3 20 47 14 1 12800 6600 11000 25 26.5 42 1 107 Bearings
6304ZZC3 52 15 1.1 15900 7900 10000 26.5 28 45.5 145
P.647 6005ZZC3 47 12 0.6 10100 5850 11000 29 30 43 0.6 79 P.647
Bearings With Housings 6205ZZC3 25 52 15 1 14000 7850 9000 30 32 47 129 Housings Bearings With
P.679 6305ZZC3 62 17 1.1 20600 11200 8000 31.5 36 55.5 235 P.679
Lock Nuts 6006ZZC3 30 55 13 1 13200 11300 9000 35 36.5 50 1 116 Lock Nuts
8300
19500
62
16
57
199
8000
6206ZZC3
38.5
P.681 6306ZZC3 72 19 1.1 26700 15000 7000 36.5 42.5 65.5 345 P.681
Bearing Shaft Screws C-E 6007ZZC3 35 62 14 1.1 16000 10300 8000 41.5 44.5 65.5 151 Screws Bearing Shaft
1
57
40
41.5
25700
17
15300
284
7000
6207ZZC3
72
P.689 P.689
6307ZZC3 80 21 1.5 33500 19200 6000 43 47 72 1.5 464
Pivot Pins 6008ZZC3 68 15 1 16800 11500 7000 45 47.5 63 1 190 Pivot Pins
P.691 6208ZZC3 40 80 18 1.1 29100 17900 6000 46.5 50.5 73.5 1 366 P.691
6308ZZC3 90 23 1.5 40500 24000 5000 48 53 82 1.5 636
6009ZZC3 75 16 1 20900 15200 6000 50 53.5 70 241
1
6209ZZC3 45 85 19 1.1 31500 20400 51.5 55.5 78.5 420
5000
6309ZZC3 100 25 1.5 53000 32000 53 61.5 92 1.5 829
6010ZZC3 80 16 1 21800 16600 6000 55 58.5 75 261
1
6210ZZC3 50 90 20 1.1 35000 23200 5000 56.5 60 83.5 459
6310ZZC3 110 27 2 62000 38500 4000 59 68 101 2 1060
E kgf=N×0.101972
Please order after selecting part number according to the selection steps 1 to 2.
Ordering
Example Part Number (1Type · 2No.)
C-E6000ZZC3
Key points of Economy series products confirmation
Clearance of MISUMI Standard Product (μm) Clearance of Economy series products (μm)
I.D. d (mm)
Min. Max. Min. Max.
Only 10 2 13 4 18
10~18 3 18 6 23
18~24 5 20 8 25
24~30
Register an Account Technical Support Sales Inquiry Contact Us:
Tel: (65) 6733 7211
Website: sg.misumi-ec.com
Hours: 9am - 6pm (Mon - Fri) 662
bit.ly/RegisterMISUMIaccount techsupport@misumi.com.sg cs@misumi.com.sg 9am - 3pm (Sat)