Page 679 - MISUMI SINGAPORE Economy Series
P. 679

7                      Angular Contact Ball Bearings Double Row DF Combination                     7
 Bearings With Housings                           Save Up to     54%                 Shipping      Bearings With Housings  Bearings /
 Bearings /                                      Representative model: E-B7000-DF



                                                  vs Standard Type
                                                       13.73
                                                                                        from
 Bearings                                        Volume Discount           SGD 5 days               Bearings


                                                      Quantity         1~9             10~
 P.647                                                Discount       Unit Price       30%          P.647
 Bearings With   Housings  Material  Bearing accuracy  Contact angle  Vibration level              Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


 P.679    GCr15 (Equivalent to SUJ2)  Class P5  25°  V1   r1 r  B                                  P.679
 Lock Nuts                                               D          d                               Lock Nuts



 P.681    ESome models have no stamp due to product size restrictions.                             P.681
 Bearing Shaft     Screws  1Type  2Bearing   Combination I.D. d O.D. D  Width   load (KN)  Grease  (rpm)  Oil   (min) (min)  Action Point    Ds Relative Dimensions R1  Mass   Screws  Bearing Shaft
                               External Dimensions  Basic rated  Rotational Speed Limit
             Part Number
                        3Double
                                                                                   DF
                                                                        a
                                   (mm)
                                                                r
                                                                   r1
                         Row
                                                                                             (kg)
                                                                                     R
                                                                                 dh
                                                                        DF
                                           Cr
                                               Cor
                                                                                        (0.15) 0.042
                                                   27000
                 7000
                                                                                 24.8
                                                                             12.5
                                                          34000
                                                                                     0.3
 P.689         Part Number      10  26  B 8  8.1  4.65  Lubrication Lubrication  0.3  0.15  2.4  (min.) (max.) (max.) (max.)  P.689
                 7200               30  9  7.55  4.4  23000  29000  0.6  0.3  2.5  15  27.5  0.6  (0.3)  0.062
                                           8.8
                 7001           12  28  10  12.1  5.45  22000  27000  0.3  0.15  3.5  14.5  26.8  0.3  (0.15) 0.048
                                        8
 Pivot Pins      7002           15  32  11  9.95  6.85  20000  26000  0.3  0.15  4.6  17.5  30.8  0.3  (0.15)  0.096  Pivot Pins
                                                                        2.7
                                                                0.6
                                                                   0.3
                                              7.25
                                                                                         (0.3)
                                                                             17
                                                                                 29.5
                 7201
                                                                                            0.076
                                                                                     0.6
                                        9
                                                                                             0.07
                                                                                     0.6
                                                          24000
                                           13.2
                                                                                         (0.3)
                                                   19000
                 7202
                                              8.55
                                                                        3.4
                                                                                 32.5
                                                                   0.3
                                                                0.6
                                                                             20
                                    35
                 7003
                                                                   0.15
                                              8.25
                                                   18000
                                                                                             0.09
                                                                             19.5
                                                                        5
                                        10
                                                                                     0.3
                                                          23000
                                                                                 33.8
                                                                0.3
                                           10.9
                                                                                        (0.15)
                                                                                             0.14
                                               11
                 7004
                                                                                 39.5
                                                          19000
                                                                             25
                                                                        5.9
                                    42
 P.691           7203           17  40  12  16.5  12.2  17000  21000  0.6  0.3  4.5  22  37.5  0.6  (0.3)  0.158  P.691
                                                   15000
                                           16.7
                                20
                 7204               47  14  23.5  16.8  14000  17000  1  0.6  5.3  26  42  1  (0.6)  0.224
                 7005           25      12  18.3  14.8  13000   0.6  0.3  8.8  30  44.5  0.6  (0.3)  0.182
                 7205               52  15  24.9  19  12000  15000      7.2  31  47          0.27
                 7006           30  55  13  23.6  20.2  11000  14000  1  0.6  11.5  6  50  1  0.266
                 7206               62  16  34.7  27.4  10000  13000    10.6  36  57        0.416
                 7007           35      14  28.4  25.2  9800  12000  (1)  (0.6)  (14)  (41)  (57)  (1)  0.34
                 7207               72  17  45.7  37.3  8800    1.1  0.6  (13.9)  42  67  1  0.59
                 7008               68  15  30.4  29.2  8900  11000  (1)  (0.6)  (16)  (46)  (63)  (1)  0.42
                 7208           40  80  18  54.6  46.7          1.1  0.6  (16.6)  47  75  1  (0.6)  0.764
                 7009               75  16  36.2  35.4  8000  10000  (1)  (0.6)  (18.6)  (51)  (70)  (1)  0.52
                 7209           45  85  19  61.3  53.2  7500  9400  1.1  0.6  (18.5)  52  80  1  0.86
           E-B   7010     DF    50  80  16  38.4  40.2  7300  9200  (1)  (0.6)  (21.5)  (56)  (75)  (1)  0.58
                 7210    (Front)    90  20  64  58.7  6800  8500  1.1  0.6  (20.4)  57  85  1  0.97
                 7011           55      18  50.5  52.5  6600  8300  (1.1) (0.6)  (23.9)  (62)  (85)  (1)  0.84
                 7211              100  21  79.1  74.2  6100  7600  (1.5)  (1)  (23.7)  (64)  (94)  (1.5)  (1)  1.27
                 7012           60  95  18  51.8  56.1  6200  7700  (1.1) (0.6)  (26.7)  (67)  (90)  (1)  (0.6)  0.9
                 7212               110  22  95.7  91.5  5500  6900  (1.5)  (1)  (27.1)  (69)  (104)  (1.5)  (1)  1.64
                 7013              100  18  54.7  62.8  5800  7200  (1.1) (0.6)  (29.6)  (72)  (95)  (1)  (0.6)  0.94
                 7213           65  120  23  109  108  5200  6400  (1.5)  (1)  (30.4)  (74)  (114)  (1.5)  (1)  2.04
                 7014               110  20  69.3  78.7  5300  6600  (1.1) (0.6)  (32.0)  (77)  (105)  (1)  (0.6)  1.32
                 7214           70  125  24  113  111  4900  6100  (1.5)  (1)  (32.3)  (79)  (119)  (1.5)  (1)  2.24
                 7015               115  20  70.9  83.4  5000  6300  (1.1) (0.6)  (34.8)  (82)  (110)  (1)  (0.6)  1.38
                 7215           75  130  25  129  130          (1.5)  (1)  (34.2)  (84)  (124)  (1.5)  (1)  2.46
                 7016           80  125  22  86.7  101  4600  5800  (1.1) (0.6)  (37.2)  (87)  (120)  (1)  (0.6)  1.86
                 7216              140  26  139  143  4300  5400  (2)  (1)  (37.5)  (90)  (134)  (2)  (1)  3
                 7017           85  130  22  88.6  107  4400  5500  (1.1) (0.6)  (40.1)  (92)  (125)  (1)  (0.6)  1.94
                 7217              150  28  160  167  4000  5000  (2)  (39.8)  (95)  (144)  (2)  3.74
                 7018           90  140  24  106  127  4100  5100  (1.5)  (1)  (42.4)  (99)  (134)  (1.5)  2.52
                 7218              160  30  183  193  3800  4700  (2)  (42.2)  (100)  (154)  (2)  4.6
                 7019              145  24  108  134  3900  4800  (1.5)  (45.3)  (104)  (139)  (1.5)  (1)  2.64
                 7219           95  170  32  198  207  3500  4400  (2.1) (1.1)  (44.5)  (107)  (163)  (2)  5.56
                 7020              150  24  111  141  3800  4700  (1.5)  (1)  (48.2)  (109)  (144)  (1.5)  2.74
                 7220           100  180  34  223  235  3300  4100  (2.1) (1.1)  (46.8)  (112)  (173)  (2)  6.64
          E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Bearing Part Number)  -  3Double Row Combination
                                E-B7000             -          DF
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                   Type  E-B                Keyword  angular bearing                MISUMI
                                                                                     Economy series
                                                                                                  674
   674   675   676   677   678   679   680   681   682   683   684