Page 682 - MISUMI SINGAPORE Economy Series
P. 682

7                   Thrust Ball Bearings                                                                                                                                                               7
      Bearings With Housings  Products            Save Up to     80%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /    New                            Representative model: E-B51100



                                                  vs Standard Type
                                                        1.10
                                                                                        from
     Bearings                                    Volume Discount           SGD 5 days                                                                                                                      Bearings


                                                      Quantity      1~49      50~99      100~
   P.647                                              Discount    Unit Price   15%       30%                                                                                                              P.647
    Bearings With   Housings  Material  Surface Treatment  E  Shipping days may differ by Quantity.                                                                                                       Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.679  Equivalent to   Not Provided                       Ds                                                                                                                                           P.679
            SUJ2
     Lock Nuts                           d   r                   R                                    Thrust Ball Bearing                                                                                  Lock Nuts



   P.681                                          r  T                R                                                        Shaft                                                                      P.681
    Bearing Shaft     Screws             D1                  dh                                                                                                                                           Screws  Bearing Shaft
                                         D


   P.689    Part                    D1          r    Basic Rated Load  Allowable   Relative Dimensions  Mass         Thrust Load                                                                          P.689
     Pivot Pins  E-B51100  d  Tolerance  24  Tolerance  (min)  T 9  Tolerance  (min)  Ca (Dynamic) kN Coa (Static) kN  Rotational Speed   18  0.3  (Reference)                                             Pivot Pins
                                                                                            (g)
                           D
           Number
                                                                   rpm (Reference) Ds(min.) dh(max.) R(max.)
                                                     7.07
                                                                      4690
                                    11
                                                                                            19
                                                              9.8
                                                0.3
   P.691  E-B51200  10     26       12 11       0.6  8.96    11.97    4200   20   16   0.6  28                                                                                                            P.691
          E-B51101         26   0   13  9       0.3  7.28    10.78    4690             0.3  21
                  12          -0.013                                              18
          E-B51201    0    28       14 11       0.6  9.31    13.3     3920   22        0.6  31
          E-B51102   -0.01  28      16  9       0.3  7.42    11.76    4410   23   20   0.3  23
                  15
          E-B51202         32       17 12       0.6  11.69   17.36    3500             0.6  43
                                                                             25   22
          E-B51103         30       18  9   2   0.3  7.98    13.65    4200             0.3  25
          E-B51203  17     35       19 12  -0.25  0.6  12.11  19.11   3360   28   24   0.6  50
          E-B51104         35       21 10       0.3  10.57   18.62    3710   29   26   0.3  37
                  20           0
          E-B51204         40  -0.016  22 14    0.6  15.75   26.25    3010   32   28        77
          E-B51105         42       26 11            13.79   25.9     3360   35   32        56
                  25   0
          E-B51205   -0.012         27 15            19.6    35.35    2660   38   34   0.6  111
          E-B51106         47       32 11       0.6  14.42   29.4     3010   40   37        64
                  30
          E-B51206         52   0   32 16            20.65   40.6     2380   43   39        137
                              -0.019
          EThe parameters in the table are for reference only and are not guaranteed values.
          Ordering
          Example   Part Number
                     E-B51100
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                             Part Number (Type)
                                                                                    MISUMI
                    Type  E-B51100          Keyword  thrust bearing  Ordering example  E-B51100 Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    677                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   677   678   679   680   681   682   683   684   685   686   687