Page 684 - MISUMI SINGAPORE Economy Series
P. 684

7      Economy Series            Product Overview                                                                                                                                                      7
      Bearings With Housings                                                  vs Standard Type                                                                                                            Bearings With Housings  Bearings /
           Bearings With Housings
    Bearings /



                                                                               Saving
                                                                                  up to
     Bearings  Economy series                                                  80 %                                                                                                                        Bearings
            Bearings With


   P.647    Housings                                                                                                                                                                                      P.647
    Bearings With   Housings  Space-Saving  Lightweight                                                                                                                                                   Housings  Bearings With




   P.679     Low Price                                                                                                                                                                                    P.679
     Lock Nuts                                                                                                                                                                                             Lock Nuts



   P.681                                                                                                                                                                                                  P.681
    Bearing Shaft     Screws  QOriginal shape of aluminum profile for space saving and light weight                                                                                                       Screws  Bearing Shaft




   P.689               MISUMI                                        MISUMI             Round corner                                                                                                      P.689
                                                                     Economy
          T-Shaped     Standard               Housing weight   30%   Series             design
     Pivot Pins        Product               reduced approx        Space-saving design                                                                                                                     Pivot Pins


   P.691                                                           Stable installation                                                                                                                    P.691
                                                                     MISUMI
          Diamond Shape  MISUMI               Housing weight         Economy
                        Standard
                                                                     Series
                        Product              reduced approx 35%
                                                                    Diamond Shape
                                                                    Space-Saving Design
           QEnsure adequate strength by FEA analysis  MISUMI Standard Product  MISUMI Economy Series
          Apply radial load                      Excess thickness that
          to bearing center                      does not bear the load        Uniform load distribution
                                                 Shaft center shape            Shaft center shape
                                                 deformation under             deformation under
                                                 100kg load is 5.8μm *         100kg load is 6.2μm *
            Apply preload                                                      Equivalent to the strength
                                                                               of standard product
             force to bolt
                                                                    * The above are the reference values, and the actual
           * Test analysis object: 6901ZZ bearing with housing, with bearing hole I.D. of 12mm.  performance is subject to actual use situations.
         QExample of Use: Aluminum products are more suitable for low and
            medium load mechanisms.
            QConveying Mechanism         QPallet Centering Mechanism      QRotation Mechanism














    679
   679   680   681   682   683   684   685   686   687   688   689