Page 678 - MISUMI SINGAPORE Economy Series
P. 678

7                   Angular Contact Ball Bearings Double Row DB Combination                                                                                                                            7
      Bearings With Housings                      Save Up to     47%                 Shipping                                                                                                             Bearings With Housings  Bearings /
    Bearings /                                   Representative model: E-B7000-DB



                                                  vs Standard Type
                                                       13.73
                                                                                        from
     Bearings                                    Volume Discount           SGD 5 days                                                                                                                      Bearings


                                                      Quantity         1~9             10~
   P.647                                              Discount       Unit Price       30%                                                                                                                 P.647
    Bearings With   Housings  Material  Bearing accuracy  Contact angle  Vibration level  B                                                                                                               Housings  Bearings With
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.


   P.679  GCr15 (Equivalent to SUJ2)  Class P5  25°  V1     r1     r1          R                                                                                                                          P.679
                                                             r                        R
     Lock Nuts                                            D           d   dh              Ds                                                                                                               Lock Nuts



   P.681  ESome models have no stamp due to product size restrictions.                                                                                                                                    P.681
    Bearing Shaft     Screws  1Type  2Bearing   3Double Row  External Dimensions  Basic rated  Rotational Speed Limit   (min) (min)  Action Point  Ds  Relative Dimensions R1   Mass                      Screws  Bearing Shaft
             Part Number
                                           load (KN)
                                                                                   DB
                                  (mm)
                                                                        a
                                                      (rpm)
                                                                r
                                                                   r1
                                                                                             (kg)
                       Combination
                                                                                 dh
                                                  Grease
                                      Width
                                                          Oil
                                                                                     R
                                              Cor
                                                                        DB
                               I.D. d O.D. D
                                           Cr
                  7000
                                                         34000
                                                                             12.5
                                                                                        (0.15) 0.042
                                                  27000
                                                                                     0.3
                                                                                 24.8
   P.689       Part Number     10  26  B 8  8.1  4.65  Lubrication Lubrication  0.3  0.15  18.4  (min.) (max.) (max.) (max.)                                                                              P.689
                  7200             30   9  7.55  4.4  23000  29000  0.6  0.3  20.5  15  27.5  0.6  (0.3)  0.062
                  7001         12  28  10 8  12.1  5.45  22000  27000  0.3  0.15  19.5  14.5  26.8  0.3  (0.15) 0.048
                                           8.8
     Pivot Pins   7002         15  32  11 9  9.95  6.85  20000  26000  0.3  0.15  22.6  17.5  30.8  0.3  (0.15)  0.096                                                                                     Pivot Pins
                                                               0.6
                                                                   0.3
                  7201
                                                                                     0.6
                                                                                            0.076
                                                                                         (0.3)
                                              7.25
                                                                       22.7
                                                                             17
                                                                                 29.5
                                                                                             0.07
                                                  19000
                                          13.2
                                              8.55
                                                                                 32.5
                                                                                     0.6
                                                                                         (0.3)
                  7202
                                                                   0.3
                                                               0.6
                                                         24000
                                                                             20
                                                                       25.4
                                   35
                                                                                 33.8
                                                                             19.5
                                                                                     0.3
                                                                                             0.09
                                                                                        (0.15)
                                                         23000
                                                  18000
                                                               0.3
                                                                        25
                                                                  0.15
                                          10.9
                                       10
                  7003
                                              8.25
                                                                                             0.14
                                              11
                  7004
                                                                       29.9
                                                         19000
                                                                             25
                                   42
                                          16.7
                                                  15000
   P.691          7203         17  40  12  16.5  12.2  17000  21000  0.6  0.3  28.5  22  37.5  0.6  (0.3)  0.158                                                                                          P.691
                                                                                 39.5
                               20
                  7204             47  14  23.5  16.8  14000  17000  1  0.6  33.3  26  42  1  (0.6)  0.224
                  7005         25      12  18.3  14.8  13000   0.6  0.3  32.8  30  44.5  0.6  (0.3)  0.182
                  7205             52  15  24.9  19  12000  15000      37.2  31  47          0.27
                  7006         30  55  13  23.6  20.2  11000  14000  1  0.6  37.5  6  50  1  0.266
                  7206             62  16  34.7  27.4  10000  13000    42.6  36  57         0.416
                  7007         35      14  28.4  25.2  9800  12000  (1)  (0.6)  (42)  (41)  (57)  (1)  0.34
                  7207             72  17  45.7  37.3  8800    1.1  0.6  47.9  42  67  1     0.59
                  7008             68  15  30.4  29.2  8900  11000  (1)  (0.6)  (46.2)  (46)  (63)  (1)  0.42
                  7208         40  80  18  54.6  46.7          1.1  0.6  52.6  47  75  1  (0.6)  0.764
                  7009             75  16  36.2  35.4  8000  10000  (1)  (0.6)  (50.6)  (51)  (70)  (1)  0.52
                  7209         45  85  19  61.3  53.2  7500  9400  1.1  0.6  56.5  52  80  1  0.86
           E-B    7010   DB    50  80  16  38.4  40.2  7300  9200  (1)  (0.6)  (53.5)  (56)  (75)  (1)  0.58
                  7210   (Rear)    90  20  64  58.7  6800  8500  1.1  0.6  60.4  57  85  1   0.97
                  7011         55      18  50.5  52.5  6600  8300  (1.1) (0.6)  (59.9)  (62)  (85)  (1)  0.84
                  7211             100  21  79.1  74.2  6100  7600  (1.5)  (1)  (65.7)  (64)  (94)  (1.5)  (1)  1.27
                  7012         60  95  18  51.8  56.1  6200  7700  (1.1) (0.6)  (62.7)  (67)  (90)  (1)  (0.6)  0.9
                  7212             110  22  95.7  91.5  5500  6900  (1.5)  (1)  (71.1)  (69)  (104)  (1.5)  (1)  1.64
                  7013             100  18  54.7  62.8  5800  7200  (1.1) (0.6)  (65.5)  (72)  (95)  (1)  (0.6)  0.94
                  7213         65  120  23  109  108  5200  6400  (1.5)  (1)  (76.4)  (74)  (114)  (1.5)  (1)  2.04
                  7014             110  20  69.3  78.7  5300  6600  (1.1) (0.6)  (72.0)  (77)  (105)  (1)  (0.6)  1.32
                  7214         70  125  24  113  111  4900  6100  (1.5)  (1)  (80.3)  (79)  (119)  (1.5)  (1)  2.24
                  7015             115  20  70.9  83.4  5000  6300  (1.1) (0.6)  (74.8)  (82)  (110)  (1)  (0.6)  1.38
                  7215         75  130  25  129  130           (1.5)  (1)  (84.2)  (84)  (124)  (1.5)  (1)  2.46
                  7016         80  125  22  86.7  101  4600  5800  (1.1) (0.6)  (81.2)  (87)  (120)  (1)  (0.6)  1.86
                  7216             140  26  139  143  4300  5400  (2)  (1)  (89.5)  (90)  (134)  (2)  (1)  3
                  7017         85  130  22  88.6  107  4400  5500  (1.1) (0.6)  (84.1)  (92)  (125)  (1)  (0.6)  1.94
                  7217             150  28  160  167  4000  5000  (2)  (95.8)  (95)  (144)  (2)  3.74
                  7018         90  140  24  106  127  4100  5100  (1.5)  (1)  (90.4)  (99)  (134)  (1.5)  2.52
                  7218             160  30  183  193  3800  4700  (2)  (102.2)  (100)  (154)  (2)  4.6
                  7019             145  24  108  134  3900  4800  (1.5)  (93.3)  (104)  (139)  (1.5)  (1)  2.64
                  7219         95  170  32  198  207  3500  4400  (2.1) (1.1)  (108.5)  (107)  (163)  (2)  5.56
                  7020             150  24  111  141  3800  4700  (1.5)  (1)  (96.2)  (109)  (144)  (1.5)  2.74
                  7220         100  180  34  223  235  3300  4100  (2.1) (1.1)  (114.8)  (112)  (173)  (2)  6.64
          E The dimensions in ( ) are for reference only and shall be based on the actual dimensions of the product.
                  Please order after selecting part number according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2 Bearing Part Number)  -  3Double Row Combination
                                E-B7000              -         DB
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  E-B               Keyword  angular bearing                MISUMI
                                                                                      Economy series
    673
   673   674   675   676   677   678   679   680   681   682   683