Page 695 - MISUMI SINGAPORE Economy Series
P. 695

7  Economy Series  Product Overview   Bearing Shaft Screws                                         7
 Bearings With Housings  vs Standard Type         Save Up to     53%                 Shipping      Bearings With Housings  Bearings /
 Bearing Shaft Screws
 Bearings /                                      Representative model: C-BMSB6-10



                                                  vs Standard Type
 Saving
                                                        1.34
 up to
                                                                                        from
 Bearings  Economy series   53 %                 Volume Discount           SGD 1 day                Bearings
 Bearing Shaft Screws
                                                      Quantity      1~49      50~99      100~
 P.647  Space-Saving                                  Discount    Unit Price   15%       30%       P.647
 Bearings With   Housings  Applicable to bearing installation  Material  Surface Treatment  E  Shipping days may differ by Quantity.  Housings  Bearings With
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                          R0.5 or Less
 P.679    Equivalent to S45C Ferroferric Oxide Protective Film  2D -0.01  -0.05  M×P               P.679
 Lock Nuts                                       A           12.5                                   Lock Nuts



 P.681                                                                                             P.681
 Bearing Shaft     Screws  QProduct Features and Usage  Part Number  B  3L Dimension  3L  F  A  E  M×Pitch    F  Screws  Bearing Shaft
                                                      E

 According to the requirements of customers, we have developed the most suitable bolts for bearings and idlers!
 P.689         1Type      2Pin Dia. D  5  10  15                     5.5    2    (Coarse)          P.689
                              3
 Feature 1   MISUMI Standard Product  Economy Series  Feature 3 Thin head, Space-saving  4  5  10  15  20  25  6.5  2.8  2.5×0.45  4
 Pivot Pins  Head size   Standard Product  C-BMSB  5  5  10  15  20  25  30  8  3.5  3×0.5  6       Pivot Pins
 MISUMI
 suitable for bearing
 The head is too
 thick to be                  6      5  10  15  20  25  30            9     4      4×0.7    8
 P.691  used in tight         8      5  10  15  20  25  30  35  40   11     5      5×0.8    10     P.691
 The head is too large,   Reduced head size to   spaces
 and interferes with the outer ring of the bearing  avoid interference  Obstacles  Economy Series  The thickness   10  5  10  15  20  25  30  35  40  45  14  6  6×1.0  12
 Feature 2   MISUMI Standard Product  Economy Series  of the head is   Please order after selecting part number according to the selection steps 1 to 3.
 Relief groove is removed   reduced   Ordering  Part Number (1Type · 2D)  -  3L
          Example
 to save space
 Thread strength is reinforced  C-BMSB6  -  10
 Installation in tight spaces  Thickness is reduced  Example     Bearing Shaft Screws
 *The above is a comparison with contour bolts.
                                                                 Usage Method Function
                                                                 It is used to fix the bearing. When
                                                                 the bearing is fixed without a
 QExample of Use                                                 holder, the bearing can be simply
                                                                 installed to the desired position.
 Most suitable for large-quantity use in low-speed and medium-to-low load mechanisms!

 1  When used together with bearings, it can be used as a   2  It can be used as an idler shaft for low speed to adjust the
 shaft for medium load to realize transmission function  belt tension  Bearings
                                                                 Usage Method Function
 Collar
 Collar                                                          It acts as a guide to prevent the
                                                                 workpiece flowing on the conveyor
 Washer                                                          belt from slipping outside. By using
                                                                 the bearing, the workpiece can be
                                                                 transmitted smoothly even if it
                                                                 touches the bearing due to the
                                                                 rotation of the bearing.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-BMSB            Keyword  bearing shaft screw            MISUMI
 Bearing Shaft Screws  Bearing Shaft Screws                                           Economy series
 * For medium load and low speed, applicable O.D.:-0.05 to -0.01→ Recommended: bearing shaft screws / idlers.
 * For high load and high speed, applicable O.D.: g6→ Recommended: cantilever pin, fulcrum pin.  Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  690
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   690   691   692   693   694   695   696   697   698   699   700