Page 615 - MISUMI SINGAPORE Economy Series
P. 615

Closed Belts T Type


                                                 Representative model: C-LTBJA-T5100-200           Pulley  Timing
                                                  Save Up to
                                                  vs Standard Type  57%              Shipping      P.529
                                                       19.00               SGD 8 days               Idlers
                                                                                        from


                                                 Volume Discount                                   P.551
                                                      Quantity         1~9             10~
                                                      Discount       Unit Price       20%
                                                 E  Shipping days may differ by Quantity.           Timing Belts
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Material                                                                        P.577
          1Main Body 2Core Wire  3Canvas
           Urethane   Steel wire  Nylon Canvas
           (White)         (Green)                                                                 Belts
           C-LTBJA (Standard)                          C-LTBRA (Both Sides Cloth Lined)              Closed End
                           Pitch        1                              Pitch       1
                                                         2    3                                    P.605
                                                                                        i
                                             i
                                               H                                          H
              2                              h                                          h          Belts  Open End
                     θ θ          L                         3    θ θ          L
                                                                                                   P.611
                                                                                   Unit weight g/m
            Belt Type  Nominal Width  Pitch (mm)  2θ(°)  H    h      i      L      (Width: 10mm)
                                                                                   Standard Type   Open End Belts  Clamp Plates for
                       100 (10mm)
              T5       150 (15mm)     5               2.2    1.2     1      1.8        25          P.615
                       200 (20mm)
                       250 (25mm)                                                                   5
                       150 (15mm)             40
                       200 (20mm)
              T10      250 (25mm)     10              4.5    2.5     2      3.5        46
                       300 (30mm)
                       400 (40mm)
                       500 (50mm)                                                                  Idlers / Timing Belts
          EUrethane belts may change color over time, but strength, etc. will not be affected.   EOperating temperature -20°C to 60°C (reference value).  Timing Pulleys /
          ERefer to Selection of Transmission Timing Belts on DP.1596.    EThis product is not suitable for non-backlash timing pulleys.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.
          EBecause of the welding process, there will be traces on the surface of the connection, and the allowable tension at the connection is weak, so please pay attention when selecting the type.
                                                                4Number of Teeth
                   1Type           2Belt Type  3Nominal Width  (1 tooth increments)  Allowable tension (N)
                                                 100 (10mm)                            150
                                                 150 (15mm)                            200
                                      T5         200 (20mm)        100~10000           270
            C-LTBJA                              250 (25mm)                            350
            (Standard)                           150 (15mm)                            320
            C-LTBRA                              200 (20mm)                            440
            (Both Sides Cloth Lined)  T10        250 (25mm)        70~5000             640
                                                 300 (30mm)                            720
                                                 400 (40mm)                            960
                                                 500 (50mm)                           1280
          Ekgf=N×0.101972    ETotal length is (number of teeth × pitch).    EThe allowable tension is only the permissible value associated with the tensile load.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number 1Type  -  2Belt Type · 3Nominal Width  -  4Number of Teeth
                       C-LTBJA     -         T5100         -       200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LTBJA           Keyword  closed belt                    MISUMI
                                                                                      Economy series


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  610
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   610   611   612   613   614   615   616   617   618   619   620