Page 612 - MISUMI SINGAPORE Economy Series
P. 612

Closed Belts S Type

    Timing    Pulley                             Representative model: C-LTBJA-S5M100-200

                                                  Save Up to
   P.529
                                                  vs Standard Type  75%              Shipping
                                                                                        from
     Idlers                                            19.00               SGD 8 days

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  20%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                   Material
   P.577  1Main Body 2Core Wire  3Canvas
    Closed End   Belts  Urethane   Steel wire  Nylon Canvas
                           (Green)
           (White)
                                                                        Pitch
   P.605   C-LTBJA (Standard)  Pitch   1               C-LTBRA (Both Sides Cloth Lined)  1
              2      Lr                                    2 3          Lr
    Open End   Belts  Ra                   i  H                                          i  H
                                           h
                                                            3    Ra                      h
   P.611                                                                           Unit weight g/m
    Clamp Plates for   Open End Belts  Belt Type  Nominal Width  Pitch (mm)  Ra  Lr  H  h  i  (Width: 10mm)
                                                                                   Standard Type
                       060  (6mm)
                       150 (15mm)
   P.615     S3M       100 (10mm)     3       1.95   1.95    2.2    1.14    0.8        25
                       100(10mm)
    5        S5M       150(15mm)      5       3.25   3.25   3.41    1.91    1.5        39
                       250(25mm)
                       150(15mm)
    Timing Pulleys /    Idlers / Timing Belts  EUrethane belts may change color over time, but strength, etc. will not be affected.   EOperating temperature -20°C to 60°C (reference value).  51
                       250(25mm)
                                      8
                                              5.2
                                                             5.3
                                                                    3.05
                                                                           2.25
                                                     5.2
             S8M
                       300(30mm)
                       400(40mm)
          ERefer to Selection of Transmission Timing Belts on DP.1596.
                                              EThis product is not suitable for non-backlash timing pulleys.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.

          EBecause of the welding process, there will be traces on the surface of the connection, and the allowable tension at the connection is weak, so please pay attention when selecting the type.
                                                                4Number of Teeth
                   1Type           2Belt Type  3Nominal Width  (1 tooth increments)  Allowable tension (N)
                                                 060   (6mm)                           70
                                     S3M         100 (10mm)       150~10000            80
                                                 150 (15mm)                            110
            C-LTBJA                              100 (10mm)                            165
            (Standard)               S5M         150 (15mm)       100~10000            230
            C-LTBRA                              250 (25mm)                            400
            (Both Sides Cloth Lined)             150 (15mm)                            240
                                     S8M         250 (25mm)        88~6250             450
                                                 300 (30mm)                            530
                                                 400 (40mm)                            650
          Ekgf=N×0.101972    ETotal length is (number of teeth × pitch).    EThe allowable tension is only the permissible value associated with the tensile load.
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number 1Type  -  2Belt Type · 3Nominal Width  -  4Number of Teeth
                       C-LTBJA     -         S5M100        -      200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-LTBJA           Keyword  closed belt                    MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    607                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   607   608   609   610   611   612   613   614   615   616   617