Page 609 - MISUMI SINGAPORE Economy Series
P. 609

Part Number                                                Belt Circumference   Pulley  Timing
               1Type        2Belt Number     3Nominal Width    Number of Teeth    Length (mm)
                               650T10                               65                650
                               660T10                               66                660          P.529
                               680T10                               68                680
                               690T10                               69                690
                               700T10                               70                700           Idlers
                               720T10                               72                720
                               750T10                               75                750          P.551
                               780T10                               78                780
                               810T10                               81                810
                               840T10                               84                840           Timing Belts
                               850T10                               85                850
                               880T10                               88                880
                               910T10                               91                910          P.577
                               920T10                               92                920
                               960T10                               96                960
                               970T10                               97                970          Belts  Closed End
                               980T10                               98                980
                               990T10                               99                990          P.605
                               1010T10                              101              1010
                               1050T10            150               105              1050
                               1080T10           (15mm)             108              1080          Belts  Open End
                               1110T10            200               111              1110
                               1120T10           (20mm)             112              1120
                               1140T10            250               114              1140          P.611
              C-TTBN           1150T10           (25mm)             115              1150
                                                  300
                               1170T10           (30mm)             117              1170
                               1200T10            400               120              1200          Open End Belts  Clamp Plates for
                               1210T10           (40mm)             121              1210
                               1240T10            500               124              1240          P.615
                               1250T10           (50mm)             125              1250
                               1260T10                              126              1260           5
                               1280T10                              128              1280
                               1300T10                              130              1300
                               1310T10                              131              1310
                               1320T10                              132              1320          Idlers / Timing Belts  Timing Pulleys /
                               1350T10                              135              1350
                               1390T10                              139              1390
                               1400T10                              140              1400
                               1420T10                              142              1420
                               1500T10                              150              1500
                               1600T10                              160              1600
                               1610T10                              161              1610
                               1750T10                              175              1750
                               1800T10                              180              1800
                               1880T10                              188              1880
                               1960T10                              196              1960
                               2020T10                              202              2020
                               3300T10                              330              3300
                               3500T10                              350              3500
          EPlease refer to the official website for more specifications
          EModels C-TTBN1170T10-200, C-TTBN3300T10-200, C-TTBN3300T10-250, C-TTBN3300T10-300, C-TTBN3300T10-400, and C-TTBN3300T10-500 are currently not available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                           C-TTBN1800T10       -      400
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-TTBN            Keyword  timing belt t10                MISUMI
                                                                                      Economy series

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  604
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   604   605   606   607   608   609   610   611   612   613   614