Page 605 - MISUMI SINGAPORE Economy Series
P. 605

Part Number         Number  Belt Circumference   Part Number    Number  Belt Circumference   Pulley  Timing
           1Type  2Belt Number 3Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number 3Nominal Width  of Teeth  Length (mm)
                    355H                71   901.7              740H                148  1879.6    P.529
                    360H                72   914.4              750H                150  1905.0
                    365H                73   927.1              760H                152  1930.4
                    370H                74   939.8              770H                154  1955.8
                    375H                75   952.5              780H                156  1981.2     Idlers
                    380H                76   965.2              790H                158  2006.6
                    385H                77   977.9              800H                160  2032.0
                    390H                78   990.6              810H                162  2057.4    P.551
                    395H                79   1003.3             820H                164  2082.8
                    400H                80   1016.0             830H                166  2108.2
                    405H                81   1028.7             840H                168  2133.6     Timing Belts
                    410H                82   1041.4             850H                170  2159.0
                    415H                83   1054.1             860H                172  2184.4
                    420H                84   1066.8             870H                174  2209.8    P.577
                    425H                85   1079.5             880H                176  2235.2
                    430H                86   1092.2             900H                180  2286.0
                    435H                87   1104.9             910H                182  2311.4
                    440H                88   1117.6             920H                184  2336.8    Belts  Closed End
                    445H                89   1130.3             930H                186  2362.2
                    450H                90   1143.0             940H                188  2387.6
                    460H                92   1168.4             950H                190  2413.0    P.605
                    465H                93   1181.1             960H                192  2438.4
                    470H                94   1193.8             980H                196  2489.2
                    475H                95   1206.5             985H                197  2501.9    Belts  Open End
                    480H                96   1219.2             1000H               200  2540.0
                    485H                97   1231.9             1020H               204  2590.8
                    490H       075      98   1244.6             1050H      075      210  2667.0    P.611
                    495H     (19.1mm)   99   1257.3             1080H    (19.1mm)   216  2743.2
                    500H               100   1270.0             1100H      100      220  2794.0
                    510H       100     102   1295.4             1120H    (25.4mm)   224  2844.8
           C-TBN    515H     (25.4mm)  103   1308.1    C-TBN    1130H      150      226  2870.2    Open End Belts  Clamp Plates for
                                                                1135H
                    520H
                                       104
                                             1320.8
                                                                                    227
                                                                                         2882.9
                               150
                    525H     (38.1mm)  105   1333.5             1140H    (38.1mm)   228  2895.6
                    530H       200     106   1346.2             1150H      200      230  2921.0    P.615
                    540H     (50.8mm)  108   1371.6             1160H    (50.8mm)   232  2946.4     5
                    545H               109   1384.3             1180H               236  2997.2
                    550H               110   1397.0             1200H               240  3048.0
                    560H               112   1422.4             1240H               248  3149.6
                    565H               113   1435.1             1250H               250  3175.0
                    570H               114   1447.8             1260H               252  3200.4
                    580H               116   1473.2             1270H               254  3225.8    Idlers / Timing Belts  Timing Pulleys /
                    585H               117   1485.9             1300H               260  3302.0
                    590H               118   1498.6             1325H               265  3365.5
                    600H               120   1524.0             1350H               270  3429.0
                    605H               121   1536.7             1400H               280  3556.0
                    610H               122   1549.4             1440H               288  3657.6
                    615H               123   1562.1             1450H               290  3683.0
                    620H               124   1574.8             1500H               300  3810.0
                    625H               125   1587.5             1510H               302  3835.4
                    630H               126   1600.2             1550H               310  3937.0
                    640H               128   1625.6             1560H               312  3962.4
                    645H               129   1638.3             1600H               320  4064.0
                    650H               130   1651.0             1650H               330  4191.0
                    660H               132   1676.4             1680H               336  4267.2
                    670H               134   1701.8             1700H               340  4318.0
                    680H               136   1727.2             1750H               350  4445.0
                    690H               138   1752.6             1800H               360  4572.0
                    700H               140   1778.0             1850H               370  4699.0
                    710H               142   1803.4             1900H               380  4826.0
                    720H               144   1828.8             2100H               420  5334.0
                    725H               145   1841.5             2160H               432  5486.4
                    730H               146   1854.2   EPlease refer to the official website for more specifications
          EBelt circumference length is a reference value.
          EModels C-TBN2160H075, C-TBN2160H100 and C-TBN2160H150 are currently not available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number · 3Nominal Belt Width)
                                  C-TBN315H150
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  600
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   600   601   602   603   604   605   606   607   608   609   610