Page 602 - MISUMI SINGAPORE Economy Series
P. 602

Timing Belts L type

    Timing    Pulley                             Representative model: C-TBN150L050

                                                  Save Up to
   P.529
                                                  vs Standard Type  80%              Shipping
                                                                                        from
     Idlers                                             2.43               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                      Material
   P.577   1Tooth Fabric  2Tooth Rubber  3Core Wire
    Closed End   Belts  Nylon Cloth  Chloroprene Rubber Glass Fiber



   P.605
                              Pitch: 9.525mm
    Open End   Belts         Ra                     H                  Back side



   P.611            3  Rr   θ θ  1      Lr      2  h                Toothed Face
    Clamp Plates for   Open End Belts



   P.615
    5      Types  Nominal   Pitch (mm)  2θ    Lr      h       H      Rr      Ra    Unit weight g/m
                   Width
                                                                                   (Width: 10mm)
    Timing Pulleys /    Idlers / Timing Belts  L  (12.7mm)  9.525  40°  4.65  1.91  3.61  0.51  0.51  32.0
                    050
                    075
                  (19.1mm)
                    100
                  (25.4mm)
                    150
                  (38.1mm)
         EThe meaning of the belt number of timing belt varies with type, and the belt circumference length of L (inch size) is the belt number. Please be careful.
         EBelt circumference length is core wire length.
         EBelt operating temperature range: -30 to 90 °C.
         EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
         EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
         EWeight is a theoretical value for reference only, which may be different from that of the actual product.
                   Part Number        Number  Belt Circumference   Part Number    Number  Belt Circumference
           1Type 2Belt Number 3Nominal Width  of Teeth  Length (mm)  1Type 2Belt Number 3Nominal Width  of Teeth  Length (mm)
                    98L                 26   247.65             165L                44   419.10
                    109L                29   276.23             169L                45   428.63
                    113L       050      30   285.75             173L       050      46   438.15
                    120L     (12.7mm)   32   304.80             176L     (12.7mm)   47   447.68
                    124L       075      33   314.33             180L       075      48   457.20
          C-TBN     131L     (19.1mm)   35   333.38    C-TBN    185L     (19.1mm)   49   466.73
                    135L
                                                                                         476.25
                                                                187L
                                                                                    50
                                        36
                                             342.90
                               100
                                                                           100
                    143L     (25.4mm)   38   361.95             191L     (25.4mm)   51   485.78
                    150L       150      40   381.00             195L       150      52   495.30
                    154L     (38.1mm)   41   390.53             200L     (38.1mm)   53   504.83
                    158L                42   400.05             202L                54   514.35
                    161L                43   409.58             206L                55   523.88
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    597             Type  C-TBN             Keyword  timing belt l                    Economy series
   597   598   599   600   601   602   603   604   605   606   607