Page 598 - MISUMI SINGAPORE Economy Series
P. 598

Timing Belts MXL type

    Timing    Pulley  New                        Representative model: C-TBN144MXL025
           Specs
                                                  Save Up to
   P.529
                                                  vs Standard Type  70%              Shipping
                                                                                        from
     Idlers                                             1.70               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     Material
   P.577  1Tooth Fabric  2Tooth Rubber  3Core Wire
    Closed End   Belts  Nylon Cloth  Chloroprene Rubber Glass Fiber      Back side

                             Pitch: 2.032mm
   P.605                    Ra                     H                 Toothed Face
    Open End   Belts  Rr   θ θ         Lr        h



   P.611          3             1              2
    Clamp Plates for   Open End Belts  Types  Nominal Width  Pitch    2θ  Lr  h  H  Rr  Ra  Unit weight g/m
                                                                                   (Width: 10mm)
                                    (mm)
                      019(4.8mm)
   P.615     MXL      025(6.4mm)    2.032   40°   1.14  0.51  1.22   0.13  0.13        11
                      037(9.5mm)
    5     E  The meaning of the belt number of toothed timing belt varies with type, and the number of belt teeth for MXL is the belt number. Please be careful.
                     050(12.7mm)
    Timing Pulleys /    Idlers / Timing Belts  EBelt operating temperature range: -30 to 90 °C.  Number  Belt Circumference   Part Number  Number  Belt Circumference
          EBelt circumference length is core wire length.
          E  The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          E  For the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          E  Weight is a theoretical value for reference only, which may be different from that of the actual product.
              Part Number
                 2Belt Number
           1Type
                   40MXL
                                                                                   77
                                                                                         156.46
                                                               77MXL
                                             81.28
                                      40
                                                               78MXL
                   42MXL  3Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  3Nominal Width  of Teeth  Length (mm)
                                                                                         158.50
                                                                                   78
                                      42
                                             85.34
                   43MXL              43     87.38             79MXL               79    160.53
                   45MXL              45     91.44             80MXL               80    162.56
                   46MXL              46     93.47             81MXL               81    164.59
                   47MXL              47     95.50             82MXL               82    166.62
                   48MXL              48     97.54             83MXL               83    168.66
                   49MXL              49     99.57             84MXL               84    170.69
                   50MXL              50     101.60            85MXL               85    172.72
                   52MXL              52     105.66            86MXL               86    174.75
                   53MXL              53     107.70            87MXL               87    176.78
                   54MXL              54     109.73            88MXL               88    178.82
                   55MXL      019     55     111.76            89MXL      019      89    180.85
                   56MXL     (4.8mm)  56     113.79            90MXL     (4.8mm)   90    182.88
                   57MXL      025     57     115.82            91MXL      025      91    184.91
           C-TBN   58MXL     (6.4mm)  58     117.86    C-TBN   92MXL     (6.4mm)   92    186.94
                                                                          037
                                             119.89
                                                                                         188.98
                                                               93MXL
                                      59
                              037
                   59MXL
                                                                                   93
                   60MXL     (9.5mm)  60     121.92            94MXL     (9.5mm)   94    191.01
                   61MXL      050     61     123.95            95MXL      050      95    193.04
                   62MXL    (12.7mm)  62     125.98            96MXL     (12.7mm)  96    195.07
                   63MXL              63     128.02            97MXL               97    197.10
                   65MXL              65     132.08            98MXL               98    199.14
                   66MXL              66     134.11            99MXL               99    201.17
                   67MXL              67     136.14            100MXL             100    203.20
                   68MXL              68     138.18            101MXL             101    205.23
                   69MXL              69     140.21            102MXL             102    207.26
                   70MXL              70     142.24            103MXL             103    209.30
                   71MXL              71     144.27            104MXL             104    211.33
                   72MXL              72     146.30            105MXL             105    213.36
                   73MXL              73     148.34            106MXL             106    215.39
                   75MXL              75     152.40            107MXL             107    217.42
                   76MXL              76     154.43            108MXL             108    219.46
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    593             Type  C-TBN             Keyword  timing belt mxl                  Economy series
   593   594   595   596   597   598   599   600   601   602   603