Page 596 - MISUMI SINGAPORE Economy Series
P. 596

Timing Belts HTD 8M type

    Timing    Pulley                             Representative model: C-HTBN368H8M-200


   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                             4.98               SGD 1 day

   P.551                                         Volume Discount    1~49      50~99      100~
                                                      Quantity
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                                  Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth



   P.605               3           Pitch: 8mm     1
                                     Lr               PLD              Back side
    Open End   Belts  H                                            Toothed Face



   P.611                h                        2
                                              4
    Clamp Plates for   Open End Belts  Types  Nominal Width  Pitch (mm)  Lr  H  h       PLD


                        200
                              250
   P.615               (20mm)  (25mm)
                        300
                              400
    5         H8M      (30mm)  (40mm)   8          5.15          6          3.38        0.686
                        500   (85mm)
                              850
                       (50mm)
    Timing Pulleys /    Idlers / Timing Belts  E  Belt circumference length is core wire length.
          E  Belt operating temperature range: -10 to 90 °C.
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
                                                            Part Number
                Part Number
                                          Length (mm)
                                                                                of Teeth
                                                                           Width
                                                                                       Length (mm)
                                    of Teeth
                     2Belt Number
                              Width
             1Type
                                                                                 86
                                                                                         688
                      288H8M
                                     36
                                                                   688H8M
                                             288
                                                                                 87
                                             320
                      320H8M  3Nominal   Number  Belt Circumference    1Type  2Belt Number  3Nominal   Number  Belt Circumference
                                                                                         696
                                                                   696H8M
                                     40
                      336H8M         42      336                   712H8M        89      712
                      344H8M         43      344                   720H8M        90      720
                      352H8M         44      352                   728H8M        91      728
                      368H8M         46      368                   736H8M        92      736
                      376H8M         47      376                   744H8M        93      744
                      384H8M         48      384                   760H8M        95      760
                      400H8M         50      400                   768H8M        96      768
                      408H8M         51      408                   776H8M        97      776
                      416H8M         52      416                   784H8M        98      784
                      424H8M         53      424                   792H8M        99      792
                      440H8M         55      440                   800H8M        100     800
                      448H8M         56      448                   808H8M        101     808
                      456H8M   200   57      456                   816H8M  200   102     816
                      472H8M  (20mm)  59     472                   824H8M  (20mm)  103   824
                                                                           250
                               250
                      480H8M  (25mm)  60     480                   832H8M  (25mm)  104   832
                      488H8M   300   61      488                   840H8M  300   105     840
             C-HTBN   496H8M  (30mm)  62     496         C-HTBN    848H8M  (30mm)  106   848
                               400
                                                                           400
                                             512
                      512H8M
                                                                                         856
                                                                   856H8M
                                     64
                                                                                 107
                      520H8M  (40mm)  65     520                   864H8M  (40mm)  108   864
                                                                           500
                               500
                      536H8M  (50mm)  67     536                   872H8M  (50mm)  109   872
                      544H8M   850   68      544                   880H8M  850   110     880
                      552H8M  (85mm)  69     552                   888H8M  (85mm)  111   888
                      560H8M         70      560                   896H8M        112     896
                      568H8M         71      568                   912H8M        114     912
                      576H8M         72      576                   920H8M        115     920
                      584H8M         73      584                   928H8M        116     928
                      592H8M         74      592                   936H8M        117     936
                      600H8M         75      600                   944H8M        118     944
                      608H8M         76      608                   952H8M        119     952
                      624H8M         78      624                   960H8M        120     960
                      632H8M         79      632                   968H8M        121     968
                      640H8M         80      640                   976H8M        122     976
                      656H8M         82      656                   984H8M        123     984
                      664H8M         83      664                   992H8M        124     992
                      672H8M         84      672                  1000H8M        125     1000
    591               680H8M         85      680                  1008H8M        126     1008
          EPlease refer to the official website for more specifications
   591   592   593   594   595   596   597   598   599   600   601