Page 597 - MISUMI SINGAPORE Economy Series
P. 597

Part Number   3Nominal   Number  Belt Circumference    Part Number  3Nominal   Number  Belt Circumference    Pulley  Timing
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      1016H8M        127     1016                 1768H8M        221     1768
                      1024H8M        128     1024                 1776H8M        222     1776
                      1032H8M        129     1032                 1784H8M        223     1784      P.529
                      1040H8M        130     1040                 1792H8M        224     1792
                      1048H8M        131     1048                 1800H8M        225     1800
                      1056H8M        132     1056                 1824H8M        228     1824
                      1064H8M        133     1064                 1840H8M        230     1840       Idlers
                      1072H8M        134     1072                 1848H8M        231     1848
                      1080H8M        135     1080                 1856H8M        232     1856
                      1088H8M        136     1088                 1872H8M        234     1872
                      1096H8M        137     1096                 1880H8M        235     1880      P.551
                      1104H8M        138     1104                 1888H8M        236     1888
                      1112H8M        139     1112                 1896H8M        237     1896
                      1120H8M        140     1120                 1904H8M        238     1904
                      1128H8M        141     1128                 1912H8M        239     1912
                      1136H8M        142     1136                 1920H8M        240     1920       Timing Belts
                      1144H8M        143     1144                 1936H8M        242     1936
                      1152H8M        144     1152                 1944H8M        243     1944
                      1160H8M        145     1160                 1952H8M        244     1952
                      1168H8M        146     1168                 1960H8M        245     1960      P.577
                      1176H8M        147     1176                 2000H8M        250     2000
                      1184H8M        148     1184                 2008H8M        251     2008
                      1192H8M        149     1192                 2016H8M        252     2016
                      1200H8M        150     1200                 2032H8M        254     2032      Belts  Closed End
                      1208H8M        151     1208                 2048H8M        256     2048
                      1216H8M        152     1216                 2056H8M        257     2056
                      1224H8M        153     1224                 2080H8M        260     2080
                      1232H8M        154     1232                 2096H8M        262     2096      P.605
                      1240H8M        155     1240                 2104H8M        263     2104
                      1248H8M        156     1248                 2120H8M        265     2120
                      1256H8M        157     1256                 2160H8M        270     2160
                      1264H8M        158     1264                 2176H8M        272     2176      Belts  Open End
                      1272H8M        159     1272                 2184H8M  200   273     2184
                      1280H8M  200   160     1280                 2200H8M  (20mm)  275   2200
                      1288H8M  (20mm)  161   1288                 2208H8M  250   276     2208
                               250
                      1296H8M  (25mm)  162   1296                 2224H8M  (25mm)  278   2224      P.611
                                                                           300
                      1304H8M  300   163     1304                 2240H8M  (30mm)  280   2240
            C-HTBN    1312H8M  (30mm)  164   1312        C-HTBN   2248H8M  400   281     2248
                               400
                      1320H8M
                                                                                         2256
                                                                                 282
                                     165
                                             1320
                                                                  2256H8M
                      1328H8M  (40mm)  166   1328                 2272H8M  (40mm)  284   2272
                                                                           500
                               500
                      1336H8M  (50mm)  167   1336                 2304H8M  (50mm)  288   2304      Open End Belts  Clamp Plates for
                      1344H8M  850   168     1344                 2320H8M  850   290     2320
                      1360H8M  (85mm)  170   1360                 2352H8M  (85mm)  294   2352
                      1368H8M        171     1368                 2392H8M        299     2392      P.615
                      1384H8M        173     1384                 2400H8M        300     2400
                      1392H8M        174     1392                 2488H8M        311     2488       5
                      1400H8M        175     1400                 2504H8M        313     2504
                      1408H8M        176     1408                 2536H8M        317     2536
                      1416H8M        177     1416                 2560H8M        320     2560
                      1424H8M        178     1424                 2600H8M        325     2600
                      1432H8M        179     1432                 2656H8M        332     2656
                      1440H8M        180     1440                 2688H8M        336     2688
                      1448H8M        181     1448                 2736H8M        342     2736      Idlers / Timing Belts  Timing Pulleys /
                      1456H8M        182     1456                 2800H8M        350     2800
                      1464H8M        183     1464                 2840H8M        355     2840
                      1480H8M        185     1480                 2848H8M        356     2848
                      1512H8M        189     1512                 3048H8M        381     3048
                      1520H8M        190     1520                 3072H8M        384     3072
                      1528H8M        191     1528                 3120H8M        390     3120
                      1536H8M        192     1536                 3168H8M        396     3168
                      1552H8M        194     1552                 3200H8M        400     3200
                      1560H8M        195     1560                 3264H8M        408     3264
                      1576H8M        197     1576                 3280H8M        410     3280
                      1584H8M        198     1584                 3360H8M        420     3360
                      1600H8M        200     1600                 3400H8M        425     3400
                      1608H8M        201     1608                 3408H8M        426     3408
                      1624H8M        203     1624                 3424H8M        428     3424
                      1640H8M        205     1640                 3600H8M        450     3600
                      1648H8M        206     1648                 3824H8M        478     3824
                      1656H8M        207     1656                 4000H8M        500     4000
                      1680H8M        210     1680                 4224H8M        528     4224
                      1696H8M        212     1696                 4400H8M        550     4400
                      1704H8M        213     1704                 4520H8M        565     4520
                      1720H8M        215     1720                 4656H8M        582     4656
                      1728H8M        216     1728                 5120H8M        640     5120
                      1760H8M        220     1760     EPlease refer to the official website for more specifications
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN368H8M        -     200
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HTBN            Keyword  timing belt htd                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  592
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   592   593   594   595   596   597   598   599   600   601   602