Page 599 - MISUMI SINGAPORE Economy Series
P. 599

Part Number            Number  Belt Circumference   Part Number    Number  Belt Circumference   Pulley  Timing
           1Type  2Belt Number  3Nominal Width  of Teeth  Length (mm)  1Type  2Belt Number  3Nominal Width  of Teeth  Length (mm)
                   109MXL             109    221.49            235MXL             235    477.52
                   110MXL             110    223.52            236MXL             236    479.55
                   111MXL             111    225.55            239MXL             239    485.65    P.529
                   112MXL             112    227.58            240MXL             240    487.68
                   113MXL             113    229.62            243MXL             243    493.78
                   114MXL             114    231.65            245MXL             245    497.84
                   115MXL             115    233.68            250MXL             250    508.00     Idlers
                   116MXL             116    235.71            256MXL             256    520.19
                   118MXL             118    239.78            260MXL             260    528.32
                   119MXL             119    241.81            262MXL             262    532.38
                   120MXL             120    243.84            265MXL             265    538.48    P.551
                   121MXL             121    245.87            275MXL             275    558.80
                   122MXL             122    247.90            276MXL             276    560.83
                   123MXL             123    249.94            280MXL             280    568.96
                   124MXL             124    251.97            284MXL             284    577.09     Timing Belts
                   125MXL             125    254.00            285MXL             285    579.12
                   126MXL             126    256.03            288MXL             288    585.22
                   127MXL             127    258.06            290MXL             290    589.28
                   128MXL             128    260.10            297MXL             297    603.50    P.577
                   130MXL             130    264.16            298MXL             298    605.54
                   131MXL             131    266.19            300MXL             300    609.60
                   132MXL             132    268.22            310MXL             310    629.92
                   133MXL             133    270.26            312MXL             312    633.98    Belts
                   134MXL             134    272.29            318MXL             318    646.18      Closed End
                   135MXL             135    274.32            320MXL             320    650.24
                   136MXL             136    276.35            322MXL             322    654.30
                   138MXL             138    280.42            323MXL             323    656.34    P.605
                   139MXL             139    282.45            326MXL             326    662.43
                   140MXL             140    284.48            328MXL             328    666.50
                   142MXL             142    288.54            330MXL             330    670.56
                   144MXL             144    292.61            332MXL             332    674.62
                   145MXL             145    294.64            333MXL             333    676.66    Belts  Open End
                   146MXL             146    296.67            339MXL             339    688.85
                   147MXL             147    298.70            346MXL             346    703.07
                   148MXL             148    300.74            347MXL             347    705.10    P.611
                   149MXL     019     149    302.77            350MXL     019     350    711.20
                   150MXL    (4.8mm)  150    304.80            360MXL    (4.8mm)  360    731.52
                   151MXL     025     151    306.83            363MXL     025     363    737.62
                   152MXL    (6.4mm)  152    308.86            371MXL    (6.4mm)  371    753.87
           C-TBN   153MXL             153    310.90    C-TBN   378MXL             378    768.10    Open End Belts  Clamp Plates for
                              037
                                                                          037
                   154MXL    (9.5mm)  154    312.93            380MXL    (9.5mm)  380    772.16
                   155MXL             155    314.96            386MXL             386    784.35
                              050
                                                                          050
                   156MXL   (12.7mm)  156    316.99            390MXL    (12.7mm)  390   792.48    P.615
                   157MXL             157    319.02            400MXL             400    812.80
                   158MXL             158    321.06            408MXL             408    829.06     5
                   159MXL             159    323.09            410MXL             410    833.12
                   160MXL             160    325.12            412MXL             412    837.18
                   161MXL             161    327.15            413MXL             413    839.22
                   162MXL             162    329.18            430MXL             430    873.76
                   165MXL             165    335.28            438MXL             438    890.02
                   169MXL             169    343.41            440MXL             440    894.08
                   170MXL             170    345.44            453MXL             453    920.50    Idlers / Timing Belts  Timing Pulleys /
                   171MXL             171    347.47            468MXL             468    950.98
                   175MXL             175    355.60            473MXL             473    961.14
                   180MXL             180    365.76            482MXL             482    979.42
                   184MXL             184    373.89            500MXL             500    1016.00
                   185MXL             185    375.92            504MXL             504    1024.13
                   186MXL             186    377.95            515MXL             515    1046.48
                   187MXL             187    379.98            522MXL             522    1060.70
                   189MXL             189    384.05            532MXL             532    1081.02
                   190MXL             190    386.08            537MXL             537    1091.18
                   192MXL             192    390.14            541MXL             541    1099.31
                   194MXL             194    394.21            570MXL             570    1158.24
                   195MXL             195    396.24            638MXL             638    1296.42
                   200MXL             200    406.40            648MXL             648    1316.74
                   203MXL             203    412.50            705MXL             705    1432.56
                   210MXL             210    426.72            750MXL             750    1524.00
                   212MXL             212    430.78            760MXL             760    1544.32
                   215MXL             215    436.88            955MXL             955    1940.56
                   216MXL             216    438.91            1012MXL            1012   2056.38
                   218MXL             218    442.98            1060MXL            1060   2153.92
                   219MXL             219    445.01            1088MXL            1088   2210.82
                   221MXL             221    449.07            1137MXL            1137   2310.38
                   224MXL             224    455.17            1250MXL            1250   2540.00
                   225MXL             225    457.20            1426MXL            1426   2897.63
                   228MXL             228    463.30            1463MXL            1463   2972.82
                   229MXL             229    465.33            1516MXL            1516   3080.51
                   232MXL             232    471.42            1520MXL            1520   3088.64
                   234MXL             234    475.49            2044MXL            2044   4153.41
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number · 3Nominal Belt Width)
                                 C-TBN144MXL025
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  594
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   594   595   596   597   598   599   600   601   602   603   604