Page 600 - MISUMI SINGAPORE Economy Series
P. 600

Timing Belts XL type

    Timing    Pulley                             Representative model: C-TBN100XL050

                                                  Save Up to
   P.529
                                                  vs Standard Type  80%              Shipping
                                                                                        from
     Idlers                                             1.72               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity      1~49      50~99      100~
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                     Material
   P.577  1Tooth Fabric  2Tooth Rubber  3Core Wire
    Closed End   Belts  Nylon Cloth  Chloroprene Rubber Glass Fiber



   P.605                      Pitch: 5.08mm                              Back side
    Open End   Belts  Rr    Ra                   h  H                Toothed Face



                           θ θ
   P.611          3             1      Lr      2
    Clamp Plates for   Open End Belts



   P.615   Types   Nominal   Pitch (mm)  2θ   Lr      h       H      Rr      Ra     Unit weight g/m
                   Width
                                                                                    (Width: 10mm)
    5               025
                   (6.4mm)
    Timing Pulleys /    Idlers / Timing Belts  XL  (12.7mm)  5.08  50°  2.57  1.27  2.27  0.38  0.38  22.0
                    031
                   (7.9mm)
                    037
                   (9.5mm)
                    050
          EThe meaning of the belt number of timing belt varies with type, and the belt circumference length of XL (inch size) is the belt number. Please be careful.
          EBelt circumference length is core wire length.
          EBelt operating temperature range: -30 to 90 °C.
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          EWeight is a theoretical value for reference only, which may be different from the actual product.
                                                                                          Belt
                                              Belt
                   Part Number        Number  Circumference     Part Number       Number  Circumference
                                                                                    of
                                        of
           1Type  2Belt Number 3Nominal Width  Teeth  Length (mm)  1Type  2Belt Number 3Nominal Width  Teeth  Length (mm)
                    60XL               30    152.40             100XL               50   254.00
                    62XL               31    157.48             102XL               51   259.08
                    64XL               32    162.56             104XL               52   264.16
                    68XL               34    172.72             106XL               53   269.24
                    70XL               35    177.80             108XL               54   274.32
                    72XL       025     36    182.88             110XL      025      55   279.40
                    74XL     (6.4mm)   37    187.96             112XL    (6.4mm)    56   284.48
                    76XL       031     38    193.04             114XL      031      57   289.56
                    78XL     (7.9mm)   39    198.12             116XL    (7.9mm)    58   294.64
           C-TBN    80XL               40    203.20    C-TBN    118XL               59   299.72
                    82XL       037     41    208.28             120XL      037      60   304.80
                    84XL     (9.5mm)   42    213.36             122XL    (9.5mm)    61   309.88
                    86XL       050     43    218.44             124XL      050      62   314.96
                    88XL     (12.7mm)  44    223.52             126XL    (12.7mm)   63   320.04
                    90XL               45    228.60             128XL               64   325.12
                    92XL               46    233.68             130XL               65   330.20
                    94XL               47    238.76             132XL               66   335.28
                    96XL               48    243.84             134XL               67   340.36
                    98XL               49    248.92             136XL               68   345.44
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    595             Type  C-TBN             Keyword  timing belt xl                   Economy series
   595   596   597   598   599   600   601   602   603   604   605