Page 601 - MISUMI SINGAPORE Economy Series
P. 601

Part Number        Number   Belt             Part Number       Number   Belt    Pulley  Timing
                                        of
                                                                                    of
           1Type  2Belt Number 3Nominal Width  Teeth  Circumference   1Type  2Belt Number 3Nominal Width  Teeth  Circumference
                                                                                       Length (mm)
                                           Length (mm)
                    138XL              69    350.52             290XL              145   736.60
                    140XL              70    355.60             296XL              148   751.84    P.529
                    142XL              71    360.68             300XL              150   762.00
                    144XL              72    365.76             304XL              152   772.16
                    146XL              73    370.84             306XL              153   777.24     Idlers
                    148XL              74    375.92             310XL              155   787.40
                    150XL              75    381.00             314XL              157   797.56
                    152XL              76    386.08             316XL              158   802.64
                    154XL              77    391.16             320XL              160   812.80    P.551
                    156XL              78    396.24             322XL              161   817.88
                    158XL              79    401.32             326XL              163   828.04
                    160XL              80    406.40             330XL              165   838.20
                    162XL              81    411.48             332XL              166   843.28     Timing Belts
                    164XL              82    416.56             336XL              168   853.44
                    166XL              83    421.64             338XL              169   858.52
                    168XL              84    426.72             340XL              170   863.60    P.577
                    170XL              85    431.80             344XL              172   873.76
                    172XL              86    436.88             348XL              174   883.92
                    174XL              87    441.96             350XL              175   889.00
                    176XL              88    447.04             352XL              176   894.08
                    178XL              89    452.12             356XL              178   904.24    Belts  Closed End
                    180XL              90    457.20             360XL              180   914.40
                    182XL              91    462.28             362XL              181   919.48
                    184XL              92    467.36             364XL              182   924.56    P.605
                    186XL              93    472.44             370XL              185   939.80
                    188XL              94    477.52             372XL              186   944.88
                    190XL              95    482.60             376XL              188   955.04
                    192XL              96    487.68             380XL              190   965.20    Belts  Open End
                    194XL              97    492.76             382XL              191   970.28
                    196XL              98    497.84             384XL              192   975.36
                    198XL              99    502.92             386XL              193   980.44
                    200XL              100   508.00             388XL              194   985.52    P.611
                    202XL      025     101   513.08             390XL      025     195   990.60
                    204XL    (6.4mm)   102   518.16             392XL    (6.4mm)   196   995.68
                    206XL      031     103   523.24             396XL      031     198   1005.84   Open End Belts
                    208XL    (7.9mm)   104   528.32             400XL    (7.9mm)   200   1016.00     Clamp Plates for
           C-TBN    210XL              105   533.40    C-TBN    412XL              206   1046.48
                    212XL      037     106   538.48             414XL      037     207   1051.56
                    214XL    (9.5mm)   107   543.56             420XL    (9.5mm)   210   1066.80   P.615
                    216XL      050     108   548.64             424XL      050     212   1076.96    5
                    218XL    (12.7mm)  109   553.72             430XL    (12.7mm)  215   1092.20
                    220XL              110   558.80             432XL              216   1097.28
                    222XL              111   563.88             434XL              217   1102.36
                    224XL              112   568.96             444XL              222   1127.76
                    226XL              113   574.04             450XL              225   1143.00
                    228XL              114   579.12             460XL              230   1168.40
                    230XL              115   584.20             470XL              235   1193.80   Idlers / Timing Belts  Timing Pulleys /
                    232XL              116   589.28             480XL              240   1219.20
                    234XL              117   594.36             490XL              245   1244.60
                    236XL              118   599.44             492XL              246   1249.68
                    238XL              119   604.52             500XL              250   1270.00
                    240XL              120   609.60             506XL              253   1285.24
                    244XL              122   619.76             510XL              255   1295.40
                    246XL              123   624.84             522XL              261   1325.88
                    248XL              124   629.92             530XL              265   1346.20
                    250XL              125   635.00             540XL              270   1371.60
                    252XL              126   640.08             552XL              276   1402.08
                    254XL              127   645.16             558XL              279   1417.32
                    256XL              128   650.24             560XL              280   1422.40
                    258XL              129   655.32             564XL              282   1432.56
                    260XL              130   660.40             576XL              288   1463.04
                    262XL              131   665.48             580XL              290   1473.20
                    264XL              132   670.56             592XL              296   1503.68
                    266XL              133   675.64             600XL              300   1524.00
                    268XL              134   680.72             612XL              306   1554.48
                    270XL              135   685.80             616XL              308   1564.64
                    274XL              137   695.96             630XL              315   1600.20
                    276XL              138   701.04             646XL              323   1640.84
                    278XL              139   706.12             670XL              335   1701.80
                    280XL              140   711.20             700XL              350   1778.00
                    282XL              141   716.28             828XL              414   2103.12
                    284XL              142   721.36             860XL              430   2184.40
                    288XL              144   731.52             964XL              482   2448.56
          EBelt circumference length is a reference value.  EPlease refer to the official website for more specifications
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number · 3Nominal Belt Width)
                                  C-TBN100XL050
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  596
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   596   597   598   599   600   601   602   603   604   605   606