Page 603 - MISUMI SINGAPORE Economy Series
P. 603

Part Number        Number  Belt Circumference   Part Number    Number  Belt Circumference   Pulley  Timing
           1Type 2Belt Number 3Nominal Width  of Teeth  Length (mm)  1Type 2Belt Number 3Nominal Width  of Teeth  Length (mm)
                    210L                56   533.40             435L               116   1104.90   P.529
                    214L                57   542.93             439L               117   1114.43
                    217L                58   552.45             442L               118   1123.95
                    220L                59   561.98             446L               119   1133.48    Idlers
                    225L                60   571.50             450L               120   1143.00
                    230L                61   581.03             453L               121   1152.53
                    232L                62   590.55             457L               122   1162.05   P.551
                    236L                63   600.08             461L               123   1171.58
                    240L                64   609.60             465L               124   1181.10
                    244L                65   619.13             472L               126   1200.15    Timing Belts
                    248L                66   628.65             480L               128   1219.20
                    251L                67   638.18             492L               131   1247.78
                    255L                68   647.70             495L               132   1257.30   P.577
                    260L                69   657.23             500L               133   1266.83
                    263L                70   666.75             510L               136   1295.40
                    265L                71   676.28             517L               138   1314.45   Belts  Closed End
                    270L                72   685.80             525L               140   1333.50
                    275L                73   695.33             540L               144   1371.60
                    277L                74   704.85             547L               146   1390.65   P.605
                    281L                75   714.38             548L               146   1390.65
                    285L                76   723.90             550L               147   1400.18
                    289L                77   733.43             555L               148   1409.70   Belts  Open End
                    292L                78   742.95             558L               149   1419.23
                               050
                                                                           050
                    297L     (12.7mm)   79   752.48             566L     (12.7mm)  151   1438.28   P.611
                    300L                80   762.00             570L               152   1447.80
                    303L       075      81   771.53             574L       075     153   1457.33
          C-TBN     307L     (19.1mm)   82   781.05    C-TBN    581L     (19.1mm)  155   1476.38   Open End Belts  Clamp Plates for
                                                                           100
                               100
                    310L     (25.4mm)   83   790.58             585L     (25.4mm)  156   1485.90
                    315L       150      84   800.10             600L       150     160   1524.00
                    322L     (38.1mm)   86   819.15             619L     (38.1mm)  165   1571.63   P.615
                    326L                87   828.68             630L               168   1600.20    5
                    330L                88   838.20             634L               169   1609.73
                    334L                89   847.73             653L               174   1657.35
                    337L                90   857.25             660L               176   1676.40
                    341L                91   866.78             694L               185   1762.13
                    345L                92   876.30             697L               186   1771.65   Idlers / Timing Belts  Timing Pulleys /
                    352L                94   895.35             700L               187   1781.18
                    355L                95   904.88             720L               192   1828.80
                    360L                96   914.40             728L               194   1847.85
                    367L                98   933.45             731L               195   1857.38
                    371L                99   942.98             750L               200   1905.00
                    375L               100   952.50             765L               204   1943.10
                    382L               102   971.55             769L               205   1952.63
                    390L               104   990.60             806L               215   2047.88
                    394L               105  1000.13             817L               218   2076.45
                    397L               106  1009.65             863L               230   2190.75
                    401L               107  1019.18             900L               240   2286.00
                    405L               108  1028.70             915L               244   2324.10
                    408L               109  1038.23             994L               265   2524.13
                    412L               110  1047.75            1043L               278   2647.95
                    420L               112  1066.80            1148L               306   2914.65
                    427L               114  1085.85            1586L               423   4029.08
                    431L               115  1095.38            1676L               447   4257.68
          EPlease refer to the official website for more specifications  EPlease refer to the official website for more specifications
          EModel C-TBN303L150 is currently not available for sale.
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number · 3Nominal Belt Width)
                                   C-TBN150L050


           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  598
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   598   599   600   601   602   603   604   605   606   607   608