Page 595 - MISUMI SINGAPORE Economy Series
P. 595

Part Number   3Nominal  Number Belt Circumference    Part Number  3Nominal  Number Belt Circumference    Pulley  Timing
             1Type  2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                       565H5M         113    565                   1035H5M        207    1035
                       570H5M         114    570                   1050H5M        210    1050      P.529
                       575H5M         115    575                   1075H5M        215    1075
                       580H5M         116    580                   1080H5M        216    1080
                       585H5M         117    585                   1100H5M        220    1100
                       590H5M         118    590                   1110H5M        222    1110
                       595H5M         119    595                   1125H5M        225    1125       Idlers
                       600H5M         120    600                   1135H5M        227    1135
                       605H5M         121    605                   1140H5M        228    1140
                       610H5M         122    610                   1145H5M        229    1145
                       615H5M         123    615                   1150H5M        230    1150      P.551
                       620H5M         124    620                   1160H5M        232    1160
                       625H5M         125    625                   1175H5M        235    1175
                       630H5M         126    630                   1180H5M        236    1180
                       635H5M         127    635                   1190H5M        238    1190       Timing Belts
                       640H5M         128    640                   1195H5M        239    1195
                       645H5M         129    645                   1200H5M        240    1200
                       650H5M         130    650                   1210H5M        242    1210
                       655H5M         131    655                   1225H5M        245    1225      P.577
                       660H5M         132    660                   1235H5M        247    1235
                       665H5M         133    665                   1250H5M        250    1250
                       670H5M         134    670                   1270H5M        254    1270
                       675H5M         135    675                   1295H5M        259    1295      Belts  Closed End
                       680H5M         136    680                   1310H5M        262    1310
                       685H5M         137    685                   1340H5M        268    1340
                       690H5M         138    690                   1350H5M        270    1350
                       695H5M         139    695                   1380H5M        276    1380      P.605
                       700H5M         140    700                   1390H5M        278    1390
                       710H5M         142    710                   1400H5M        280    1400
                       715H5M         143    715                   1420H5M        284    1420
                       720H5M         144    720                   1455H5M        291    1455      Belts  Open End
                       725H5M         145    725                   1490H5M   90   298    1490
                       730H5M   90    146    730                   1500H5M  (9mm)  300   1500
                       735H5M  (9mm)  147    735                   1520H5M  150   304    1520
                       740H5M         148    740                   1530H5M  (15mm)  306  1530      P.611
                       745H5M   150   149    745                   1540H5M        308    1540
                                                                            250
            C-HTBN     750H5M  (15mm)  150   750        C-HTBN     1575H5M  (25mm)  315  1575
                       755H5M
                                                                                  319
                                                                                         1595
                                                                   1595H5M
                                      151
                                             755
                                250
                       760H5M  (25mm)  152   760                   1635H5M  300   327    1635      Open End Belts  Clamp Plates for
                       765H5M         153    765                   1690H5M  (30mm)  338  1690
                       770H5M   300   154    770                   1700H5M        340    1700
                       775H5M  (30mm)  155   775                   1720H5M        344    1720
                       780H5M         156    780                   1760H5M        352    1760      P.615
                       790H5M         158    790                   1800H5M        360    1800
                       800H5M         160    800                   1870H5M        374    1870       5
                       805H5M         161    805                   1875H5M        375    1875
                       810H5M         162    810                   1895H5M        379    1895
                       815H5M         163    815                   1900H5M        380    1900
                       820H5M         164    820                   1945H5M        389    1945
                       825H5M         165    825                   2000H5M        400    2000
                       830H5M         166    830                   2050H5M        410    2050      Idlers / Timing Belts
                       835H5M         167    835                   2100H5M        420    2100        Timing Pulleys /
                       845H5M         169    845                   2250H5M        450    2250
                       850H5M         170    850                   2350H5M        470    2350
                       860H5M         172    860                   2460H5M        492    2460
                       870H5M         174    870                   2500H5M        500    2500
                       890H5M         178    890                   2525H5M        505    2525
                       900H5M         180    900                   2650H5M        530    2650
                       920H5M         184    920                   2670H5M        534    2670
                       925H5M         185    925                   2730H5M        546    2730
                       930H5M         186    930                   2760H5M        552    2760
                       935H5M         187    935                   2800H5M        560    2800
                       940H5M         188    940                   2850H5M        570    2850
                       950H5M         190    950                   3060H5M        612    3060
                       955H5M         191    955                   3070H5M        614    3070
                       960H5M         192    960                   3255H5M        651    3255
                       965H5M         193    965                   3360H5M        672    3360
                       975H5M         195    975                   3470H5M        694    3470
                       980H5M         196    980                   3660H5M        732    3660
                       985H5M         197    985                   3770H5M        754    3770
                      1000H5M         200    1000                  4260H5M        852    4260
                      1015H5M         203    1015     EPlease refer to the official website for more specifications
                      1020H5M         204    1020
                      1025H5M         205    1025
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN260H5M        -      150
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By
                    Type  C-HTBN            Keyword  timing belt htd                MISUMI
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  590
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   590   591   592   593   594   595   596   597   598   599   600