Page 590 - MISUMI SINGAPORE Economy Series
P. 590

Timing Belts S8M type

    Timing    Pulley  New                        Representative model: C-HTBN480S8M-300
           Specs
                                                  Save Up to
   P.529
                                                  vs Standard Type  80%              Shipping
                                                                                        from
     Idlers                                             6.44               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~29            30~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                      Discount
                                                                     Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth



   P.605               3           Pitch: 8mm     1   PLD              Back side
                                     Lr
    Open End   Belts  H  i  h                                      Toothed Face



   P.611                  Ra                  4  2
    Clamp Plates for   Open End Belts  Types  Nominal   Pitch (mm)  Ra  Lr  H  h  i  PLD  Unit weight g/m

                   Width
                                                                                    (Width: 10mm)
                    150
   P.615           (15mm)
    5       S8M    (25mm)     8      5.2     5.2     5.3     3.05    2.25   0.686       52
                    250
                    300
    Timing Pulleys /    Idlers / Timing Belts  EBelt circumference length is core wire length.                                                                                          EBelt operating temperature range: -30 to 90 °C.
                   (30mm)
                    400
                   (40mm)
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          EFor the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
          EWeight is a theoretical value for reference only, which may be different from that of the actual product.
               Part Number    3Nominal  Number Belt Circumference   Part Number  3Nominal  Number Belt Circumference
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      376S8M           47     376                 672S8M           84     672
                      400S8M           50     400                 680S8M           85     680
                      408S8M           51     408                 704S8M           88     704
                      424S8M           53     424                 712S8M           89     712
                      432S8M           54     432                 720S8M           90     720
                      440S8M           55     440                 728S8M           91     728
                      464S8M           58     464                 736S8M           92     736
                                                                            150
                                150
                      480S8M   (15mm)  60     480                 744S8M   (15mm)  93     744
                      496S8M           62     496                 752S8M           94     752
                                                                            250
                                250
                      512S8M   (25mm)  64     512                 760S8M   (25mm)  95     760
            C-HTBN    520S8M           65     520       C-HTBN    768S8M           96     768
                                                                            300
                                300
                      528S8M   (30mm)  66     528                 776S8M   (30mm)  97     776
                      560S8M           70     560                 784S8M           98     784
                                400
                                                                            400
                      584S8M   (40mm)  73     584                 792S8M   (40mm)  99     792
                      592S8M           74     592                 800S8M           100    800
                      600S8M           75     600                 816S8M           102    816
                      608S8M           76     608                 824S8M           103    824
                      616S8M           77     616                 832S8M           104    832
                      632S8M           79     632                 840S8M           105    840
                      640S8M           80     640                 848S8M           106    848
                      656S8M           82     656                 856S8M           107    856
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    585             Type  C-HTBN            Keyword  belt s8m                         Economy series
   585   586   587   588   589   590   591   592   593   594   595