Page 594 - MISUMI SINGAPORE Economy Series
P. 594

Timing Belts HTD 5M type

    Timing    Pulley                             Representative model: C-HTBN260H5M-150


   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                             2.48               SGD 1 day

   P.551                                         Volume Discount    1~49      50~99      100~
                                                      Quantity
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber  Nylon Cloth



   P.605                3           Pitch: 5mm    1
                                     Lr                PLD             Back side
    Open End   Belts  H                                             Toothed Face



   P.611                h                         2
                                              4
    Clamp Plates for   Open End Belts  Types  Nominal Width  Pitch (mm)  Lr  H  h       PLD


                           90
   P.615                  (9mm)
                           150
    5         H5M         (15mm)        5          3.05         3.8         2.06        0.5715
                           250
                          (25mm)
    Timing Pulleys /    Idlers / Timing Belts  E  Belt circumference length is core wire length.
                           300
                          (30mm)
          EBelt operating temperature range: -10 to 90 °C.
          EThe model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          E  For the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
                Part Number
                                                            Part Number
                                                                           Width
                                                                                       Length (mm)
                               Width
                                           Length (mm)
                                                                                 of Teeth
                                     of Teeth
             1Type  2Belt Number  3Nominal  Number Belt Circumference    1Type  2Belt Number  3Nominal  Number Belt Circumference
                      175H5M          35     175                   370H5M         74      370
                      180H5M          36     180                   375H5M          75     375
                      185H5M          37     185                   380H5M          76     380
                      200H5M          40     200                   385H5M          77     385
                      210H5M          42     210                   390H5M          78     390
                      215H5M          43     215                   395H5M          79     395
                      220H5M          44     220                   400H5M          80     400
                      225H5M          45     225                   405H5M          81     405
                      230H5M          46     230                   410H5M          82     410
                      235H5M          47     235                   420H5M          84     420
                      245H5M          49     245                   425H5M          85     425
                      250H5M          50     250                   430H5M          86     430
                      255H5M    90    51     255                   435H5M    90    87     435
                      260H5M   (9mm)  52     260                   440H5M  (9mm)   88     440
                      265H5M          53     265                   450H5M          90     450
                      270H5M    150   54     270                   460H5M   150    92     460
            C-HTBN    275H5M   (15mm)  55    275        C-HTBN     465H5M  (15mm)  93     465
                      280H5M
                                      56
                                             280
                                                                            250
                                                                   470H5M
                                                                                          470
                                                                                   94
                                250
                      285H5M   (25mm)  57    285                   475H5M  (25mm)  95     475
                      290H5M          58     290                   480H5M          96     480
                      295H5M    300   59     295                   490H5M   300    98     490
                      300H5M   (30mm)  60    300                   495H5M  (30mm)  99     495
                      305H5M          61     305                   500H5M         100     500
                      310H5M          62     310                   505H5M         101     505
                      320H5M          64     320                   510H5M         102     510
                      325H5M          65     325                   515H5M         103     515
                      330H5M          66     330                   520H5M         104     520
                      335H5M          67     335                   525H5M         105     525
                      340H5M          68     340                   530H5M         106     530
                      345H5M          69     345                   535H5M         107     535
                      350H5M          70     350                   540H5M         108     540
                      355H5M          71     355                   545H5M         109     545
                      360H5M          72     360                   550H5M         110     550
    589               365H5M          73     365                   560H5M         112     560
   589   590   591   592   593   594   595   596   597   598   599