Page 592 - MISUMI SINGAPORE Economy Series
P. 592

Timing Belts HTD 3M type

    Timing    Pulley                             Representative model: C-HTBN120H3M-60


   P.529
                                                                                     Shipping
                                                                                        from
     Idlers                                             0.64               SGD 1 day

   P.551                                         Volume Discount    1~199    200~299     300~
                                                      Quantity
     Timing Belts                                E  Shipping days may differ by Quantity.  15%  30%
                                                      Discount
                                                                  Unit Price
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                          Material
   P.577   1Back Rubber  2Tooth Rubber  3Core Wire 4Tooth Fabric
    Closed End   Belts  Chloroprene Rubber Chloroprene Rubber Glass Fiber Pitch: 3mm
                                        Nylon Cloth


   P.605                 3            Lr            1   PLD             Back side
    Open End   Belts   H  h                                          Toothed Face



                                               4   2
   P.611      Types     Nominal Width  Pitch (mm)   Lr          H            h          PLD
    Clamp Plates for   Open End Belts  (6mm)
                           60
                           90
                          (9mm)
                           120
   P.615      H3M         (12mm)        3          1.78         2.4         1.17        0.381
    5     E  Belt circumference length is core wire length.
                           150
                          (15mm)
    Timing Pulleys /    Idlers / Timing Belts  E  Belt operating temperature range: -10 to 90 °C.   of Teeth  Length (mm)  1Type  2Belt Number  3Nominal   Number  Belt Circumference
          E  The model engraved on the back of the product is the factory-managed model, which may be different from the actual product.
          E  For the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
                Part Number
                              3Nominal   Number  Belt Circumference
                                                            Part Number
                                                                           Width
                                                                                 of Teeth
                                                                                        Length (mm)
                               Width
             1Type
                     2Belt Number
                                              90
                       90H3M
                       99H3M
                                                                                          231
                                                                                   77
                                                                   231H3M
                                       33
                                              99
                                                                                          234
                                                                   234H3M
                                                                                   78
                                       35
                      105H3M
                                              108
                                       36
                                                                                   79
                                                                   237H3M
                                                                                          237
                      108H3M           30     105                  228H3M          76     228
                      111H3M           37     111                  240H3M          80     240
                      120H3M           40     120                  243H3M          81     243
                      123H3M           41     123                  246H3M          82     246
                      126H3M           42     126                  249H3M          83     249
                      129H3M           43     129                  252H3M          84     252
                      132H3M           44     132                  255H3M          85     255
                      135H3M           45     135                  258H3M          86     258
                      141H3M           47     141                  261H3M          87     261
                      144H3M           48     144                  264H3M          88     264
                      147H3M           49     147                  267H3M          89     267
                      150H3M           50     150                  270H3M          90     270
                      153H3M    60     51     153                  273H3M    60    91     273
                      156H3M   (6mm)   52     156                  276H3M  (6mm)   92     276
                      159H3M           53     159                  279H3M          93     279
                      162H3M    90     54     162                  282H3M    90    94     282
            C-HTBN    165H3M   (9mm)   55     165       C-HTBN     285H3M  (9mm)   95     285
                                                                                          288
                                                                   288H3M
                                                                                   96
                                              168
                                       56
                      168H3M
                                120
                                                                            120
                      171H3M   (12mm)  57     171                  291H3M  (12mm)  97     291
                      174H3M           58     174                  294H3M          98     294
                      177H3M    150    59     177                  297H3M   150    99     297
                      180H3M   (15mm)  60     180                  300H3M  (15mm)  100    300
                      183H3M           61     183                  303H3M          101    303
                      186H3M           62     186                  306H3M          102    306
                      189H3M           63     189                  309H3M          103    309
                      192H3M           64     192                  312H3M          104    312
                      195H3M           65     195                  315H3M          105    315
                      198H3M           66     198                  318H3M          106    318
                      201H3M           67     201                  321H3M          107    321
                      204H3M           68     204                  324H3M          108    324
                      207H3M           69     207                  327H3M          109    327
                      210H3M           70     210                  330H3M          110    330
                      213H3M           71     213                  333H3M          111    333
                      216H3M           72     216                  336H3M          112    336
                      219H3M           73     219                  339H3M          113    339
    587               222H3M           74     222                  342H3M          114    342
                                                                                          345
                                                                   345H3M
                                                                                   115
                      225H3M
                                       75
                                              225
   587   588   589   590   591   592   593   594   595   596   597