Page 587 - MISUMI SINGAPORE Economy Series
P. 587

Part Number    3Nominal   Number  Belt Circumference   Part Number  3Nominal   Number  Belt Circumference   Pulley  Timing
             1Type   2Belt Number  Width  of Teeth  Length (mm)  1Type  2Belt Number  Width  of Teeth  Length (mm)
                      279S3M           93     279                 522S3M           174    522
                      282S3M           94     282                 525S3M           175    525      P.529
                      285S3M           95     285                 537S3M           179    537
                      288S3M           96     288                 540S3M           180    540
                      291S3M           97     291                 549S3M           183    549       Idlers
                      294S3M           98     294                 555S3M           185    555
                      297S3M           99     297                 564S3M           188    564
                      300S3M          100     300                 567S3M           189    567      P.551
                      303S3M          101     303                 570S3M           190    570
                      309S3M          103     309                 582S3M           194    582
                      312S3M          104     312                 591S3M           197    591
                      318S3M          106     318                 597S3M           199    597       Timing Belts
                      321S3M          107     321                 600S3M           200    600
                      324S3M          108     324                 612S3M           204    612
                      327S3M          109     327                 621S3M           207    621      P.577
                      330S3M          110     330                 633S3M           211    633
                      333S3M          111     333                 645S3M           215    645
                      336S3M          112     336                 657S3M           219    657      Belts  Closed End
                      339S3M          113     339                 660S3M           220    660
                      345S3M          115     345                 666S3M           222    666
                      351S3M          117     351                 693S3M           231    693      P.605
                      354S3M          118     354                 699S3M           233    699
                      357S3M          119     357                 714S3M           238    714
                      360S3M          120     360                 720S3M           240    720
                      363S3M          121     363                 741S3M           247    741      Belts  Open End
                      366S3M          122     366                 750S3M           250    750
                      369S3M          123     369                 753S3M           251    753
                      375S3M          125     375                 756S3M           252    756      P.611
                      378S3M          126     378                 780S3M           260    780
                      384S3M    60    128     384                 783S3M    60     261    783
                      387S3M   (6mm)  129     387                 804S3M   (6mm)   268    804      Open End Belts  Clamp Plates for
            C-HTBN    390S3M    100   130     390       C-HTBN    810S3M    100    270    810
                      393S3M   (10mm)  131    393                 840S3M   (10mm)  280    840
                      396S3M    150   132     396                 852S3M    150    284    852      P.615
                      399S3M   (15mm)  133    399                 900S3M   (15mm)  300    900       5
                      402S3M          134     402                 909S3M           303    909
                      405S3M          135     405                 918S3M           306    918
                      408S3M          136     408                 924S3M           308    924
                      414S3M          138     414                 927S3M           309    927
                      417S3M          139     417                 948S3M           316    948
                      420S3M          140     420                 960S3M           320    960      Idlers / Timing Belts  Timing Pulleys /
                      423S3M          141     423                 999S3M           333    999
                      432S3M          144     432                 1005S3M          335    1005
                      435S3M          145     435                 1014S3M          338    1014
                      444S3M          148     444                 1050S3M          350    1050
                      447S3M          149     447                 1056S3M          352    1056
                      450S3M          150     450                 1080S3M          360    1080
                      453S3M          151     453                 1110S3M          370    1110
                      456S3M          152     456                 1119S3M          373    1119
                      459S3M          153     459                 1146S3M          382    1146
                      465S3M          155     465                 1188S3M          396    1188
                      468S3M          156     468                 1203S3M          401    1203
                      471S3M          157     471                 1245S3M          415    1245
                      474S3M          158     474                 1260S3M          420    1260
                      480S3M          160     480                 1263S3M          421    1263
                      483S3M          161     483                 1290S3M          430    1290
                      486S3M          162     486                 1422S3M          474    1422
                      498S3M          166     498                 1500S3M          500    1500
                      501S3M          167     501                 1596S3M          532    1596
                      504S3M          168     504                 1680S3M          560    1680
                      507S3M          169     507                 1752S3M          584    1752
                      510S3M          170     510                 1788S3M          596    1788
                      513S3M          171     513                 3210S3M         1070    3210
                      519S3M          173     519                 4500S3M         1500    4500
                  Please order after selecting part number and parameters according to the selection steps 1 to 3.
          Ordering
          Example  Part Number (1Type · 2Belt Number)  -  3Nominal Width
                          C-HTBN264S3M        -     100
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  582
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   582   583   584   585   586   587   588   589   590   591   592