Page 582 - MISUMI SINGAPORE Economy Series
P. 582

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
           Timing Belts                                                                                                                                                                   Timing Belts
    Timing    Pulley


   P.529                                                     vs Standard Type                                   QHTD Excellent Tooth Profile
            Economy series                                    Saving                                            MISUMI HTD specification timing pulley and timing belt have small tooth profile engagement clearance and
                                                                                                                high positioning accuracy.
                                                                 up to
     Idlers  Timing Belts                                                                                           Tooth Profile: HTD5M    Generic products on the market*    MISUMI Economy series
   P.551                                                      80 %                                                Engagement Test of Timing     Belt                             Belt
     Timing Belts  Newly Added HTD Circular Tooth Profile Timing Belts                                              Pulley and Timing Belt      Pulley                           Pulley


                                                                                                                                                                                     Small
                                                                                                                        Clearance
   P.577    MISUMI Economy series Timing Belts                                                                      Positioning Accuracy            Large                           Excellent
            include: S Tooth Profile, HTD Tooth Profile,
                                                                                                                                                     Poor
    Closed End   Belts  MXL / XL / L / H Tooth Profile, T Tooth Profile                                         * Generic products on the market are similar products randomly purchased by our company from online or offline markets

   P.605                                                                                                        QTension Test of MISUMI Economy series HTD Timing Belt
    Open End   Belts  QProduct Overview                                                                                       Tensile Strength Test                   Tooth Cloth Adhesive Strength Test


         Timing pulleys and Timing Belts are widely used to design mechanisms for transmitting rotational power generated by motors.
   P.611  Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
    Clamp Plates for   Open End Belts  QProduct Features
         Local production in China delivers MISUMI quality at low price.


   P.615
    5       Tooth Profile  Tooth Shape   Types        Features               Product Features
                                                                   Feature 1: Reasonable semi-circular arc tooth
    Timing Pulleys /    Idlers / Timing Belts  Round Tooth  S5M / S8M  High Torque Transmission  Feature 2: Tooth peak changes little under   Tensile Strength (N/mm)  GB Standard  Generic products on the market* 1  MISUMI Economy series
                                                                   profile design can provide higher torque to
                                       S2M / S3M
                                                                   adapt to high load transmission.
                                                                   force, improving service life.
                                                                                                                        Test Item
                                                                   Feature 1: The arc tooth profile has higher
                                                                                                                                                                                           284
                                                                                                                                                                     264
                                                                                                                                              Above 160
                                                                   transmission power than the trapezoidal tooth.
                                       H3M / H5M
                                                  Positioning Accuracy
                                                                   Feature 2: Timing pulley and Timing Belts have
                                         H8M
                                                                   small engagement clearance and high
                                                                   positioning accuracy.                        Tooth Cloth Adhesive Strength (N/mm)  Above 6         14                   16
                                                                                                                *  Generic products on the market are similar products randomly purchased by our company from online or offline markets
                                                                                                                1
                                      MXL / XL / L / H Standard Torque Transmission                             * 2  The test result are obtained through testing by our company, which are for reference only.
                                                                   Tooth rubber uses chloroprene to protect core
          Trapezoidal Tooth                                        wire, providing excellent bending fatigue
                                                 Light Load Transmission·  resistance, heat resistance, oil resistance  QFeatures of Rubber Timing Belt
                                        T5 / T10  Standard Torque Transmission
         QExample of Use                                                                                                        Tooth Cloth                     · The rubber timing belt is composed of rubber,
                                                                                                                                                                  core wire and tooth cloth.
                                                                                                                                                                · It can be widely used as a general industrial product.
                                Instructions for Use of Timing               Instructions for Use of Timing                                          Rubber
          Usage Method Example Drawing                 Usage Method Example Drawing                                                                             · Have certain conductivity.
                                  Pulley and Timing Belt                       Pulley and Timing Belt
                                                                                                                                                                · Operating Temperature Range Economy series: 0°C to 90°C
                               1Driving (The driven wheel is                3Conveyance (Plates are
                                   driven by the driving wheel for              conveyed by two timing                            Core Wire
                                   transmission)                                toothed belts)
                                                                                                               QPrecautions for use
                                                                                                                · Do not bend the belt by force.
                               2Transmission (Used for repeated             4Traction transmission              · When the core wire is made of steel, please avoid tensioning from the backside.
                                   motion with the object not rotating          (Workpieces are clamped         · Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
                                                                                                                · Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
                                   and high requirements on                     and transmitted by the belt)     In particular, do not make oil adhere to the belt, otherwise it will cause the belt to swell, significantly shortening the life of the belt.
                                   positioning accuracy)                                                        · During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
    577
   577   578   579   580   581   582   583   584   585   586   587