Page 578 - MISUMI SINGAPORE Economy Series
P. 578

Idlers T10

    Timing    Pulley  New                 T10    Representative model: C-AHTFW16-T10250-15
           Specs
                                          10mm
                                                  Save Up to
   P.529
                                                  vs Standard Type  65%              Shipping
                                                                                        from
     Idlers                                            24.58               SGD 1 day

                                                 Volume Discount
   P.551                                              Quantity         1~9             10~
     Timing Belts                                E  Shipping days may differ by Quantity.  30%
                                                                     Unit Price
                                                      Discount
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
   P.577     Idlers  Material  Flange  Treatment
                              Surface
    Closed End   Belts  Aluminum Alloy  Aluminum Alloy  Clear Anodize  Both Sides Bearing

                 Center Bearing
   P.605         C-AHTF                        Double Bearing       C-AHTFW
                     Single Bearing
                                                                           Double Bearing
    Open End   Belts  W/2  W                 W/2   W                           W
                         A
                                                   A
                                                                               A
   P.611
    Clamp Plates for   Open End Belts  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  D  E  F  P.D.  0.D.  d  Dh  D  E  F



   P.615               S B  S                   S B  B  S                    B   B
    5
          E  Bearing is pressed fit.
    Timing Pulleys /    Idlers / Timing Belts  QDimension Specification Table (Center Bearing)  P.D. O.D.  F  E  A  W  S  Bearing Nominal Model
          EBearing Accuracy: JIS B1514 Class 0/GB 307 P0 (Before press-fitting)
          E  Bearing brand not specified
                    Part Number
                                                                                 and Dimension
                                        Shaft Bore
                                          Dia. d
                     2Number
                                                                                        D
                              3Belt Type
                                                                                 No.
            1Type
                                                                                             B
                      of Teeth
           C-AHTF       20      T10250     15   63.66 61.8  67  50  27  32  5  6202ZZ×2  35  11



















          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    573             Type  C-AHTF            Keyword  idler t10                        Economy series
   573   574   575   576   577   578   579   580   581   582   583